Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Type: Straight
Connector Type: -4 SAE Inverted Flare to NPTF
Material Description: Plated Steel
Length (mm): 19
Thread: 7/16-24; 1/8-27 NPTF
Hex Size (mm): 13
Length (in): 0.73
Hex Size (in): 0.53
Material: Alloy Brass
Units of MeasureUSMetric
Type: Straight
Connector Type: -4 SAE Inverted Flare to NPTF
Material Description: Plated Steel
View More
Compatible Models
Compatible Models
Generator
SR4
Truck Engine
1673C3306B33063116
Integrated Toolcarrier
IT12IT28IT18IT38GIT38FIT62GIT62HIT28BIT62G IIIT18BIT38G II
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 6L-3616
Units of Measure
USMetric
Type: Straight
Connector Type: -4 SAE Inverted Flare to NPTF
Material Description: Plated Steel
Length (mm): 19
Thread: 7/16-24; 1/8-27 NPTF
Hex Size (mm): 13
Length (in): 0.73
Hex Size (in): 0.53
Material: Alloy Brass
View More
Compatible Models for part number 6L-3616
GENERATOR
SR4
TRUCK ENGINE
1673C 3306B 3306 3116
INTEGRATED TOOLCARRIER
IT12 IT28 IT18 IT38G IT38F IT62G IT62H IT28B IT62G II IT18B IT38G II
TRACK SKIDDER
527 517 D4HTSK II D5HTSK II D4HTSK III
WHEEL SKIDDER
528B 528 530B 508
TRACK FELLER BUNCHER
521B 522B
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
EXCAVATOR
330 L 345B II 349D L 320-A L 325B L 320-A S 320-A N 324D 324E 320D3 GC 375-A L 315D L 325-A 320D2 320D3 336D2 L 323F 374F L 323D 322N 322-A LN 312-A 322B 322C 385C FS 324E LN 321C 345B 345C 321B 345D 548 349F L 385C L 325D L 330 LN 317 315 558 313 320GX 374D L 323F OEM 336F L XE 312C L 323E LN 314E CR OTHER 330C FM 326F 320 GX 538 325B 349D 350 L 336E L 320 GC 325C 349E 325D 336E H 349F 325F 340F 345B L 330-A L 329D LN 314D LCR 231D 336F LN XE M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 323D S 323D L 313F L 326D2 L 385B 385C 345D L 320N 320B 320C 320D 320E 235B 235C 235D 314E LCR 365C L 323E SA 345B II MH 323F L 317 GC 336D2 L XE 365C 365B 320C L 349F LXE 325D FM LL 320D LN 312F GC 390D 318B N 390F 325 LN 336E LNH 320D FM RR 350-A 315 GC 336D LN 349E L VG 349 GC 320E L 325D FM 325B LN 320D GC 349D2 315-A L 323D2 L 330C L 336D2 318D L 568 FM 320B LU 320D FM 320B LL 313D2 LGP 352 UHD 312D2 GC 340 313 GX 349 345 313 GC 324D FM 349D2 L 352 350 355 318F L 320 326 325 323 329E L 330 335 336 333 329D 329E 330-A 323 GX 318D2 317 N 330C LN 323 GC 395 325D MH 313F LGC 330-A LN 365B II 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC 311D LRR 316F L 312E FM538 312F 312B 336D 312C 336E 312D 336F 333 GC 322B LN 314D CR 326D L FM548 335F 336F XE 311B 311C 349E L 330D2 325C L 225B 225D 3101 323D LN 352F XE VG 330B LN 330D FM 336 MHPU 312B L 320D2 GC 311-A 320D2 FM 330-A L 316F 352F-VG 320D LRR 365C L MH 315B 315C 326F L 336D L 312D2 L 350-A L 229D FM558 314C 322-A FM568 324D L 313F 330GC 313B 313D 320E RR 312D2 352F 312D L 322B L 324D FM LL 317-A 320E LRR 323F LN 336F L 374F 345C L 318 GC 325-A L 323D SA 323D3 336D2 GC 322 L 330D2 L 323D2 317-A N 314F CR 336F LNXE 313F GC 315-A 323GC 323E L 336F LN 329E LN 320B FM LL 320E LN 320B S 320B N 330F 320B L 245D 315B FM L 330B 330C 330D 245B 390F L 320 L 365B L M325D L MH 320B U 336E LN 336E LH 316 GC 325-A FM L 336D2 LXE 323F SA MH3295 316 GX 340D2 L 313D2 GC 320D L MH3040 390D L 319D LN 340MHPU 325C FM 340F L UHD 330B L 326 GC 326D2 319D L 325 L 320F L 313D2-GC 313D2 326GC 317B L 330F LN 330D L 322-A L 322-A N 318E L 229 225 325-A LN 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 235 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 322 LN 318B 345D L VG 320-A 340D L 311F LRR 330F L 317B LN 329F L 336D2 XE 335F LCR 315B L 312 GX 312 GC 385C L MH 321D LCR 375-A 316E L 315F LCR 245 329D2 L 322C FM
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.