NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainDifferentialsDifferential Bearings5M-6592: 228.60mm Outer Diameter Cup Bearing
Home
DrivetrainDifferentialsDifferential Bearings
5M-6592: 228.60mm Outer Diameter Cup Bearing
5M-6592: 228.60mm Outer Diameter Cup Bearing

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Product Images
5M-6592: 228.60mm Outer Diameter Cup Bearing
5M-6592: 228.60mm Outer Diameter Cup Bearing
5M-6592: 228.60mm Outer Diameter Cup Bearing
5M-6592: 228.60mm Outer Diameter Cup Bearing
5M-6592: 228.60mm Outer Diameter Cup Bearing

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 229
Width (mm): 44
Height (mm): 44.4
Material: Alloy Steel
Height (in): 1.75
Outside Diameter (in): 9.02
Units of MeasureUSMetric
Outside Diameter (mm): 229
Width (mm): 44
Height (mm): 44.4
View More
Compatible Models
Compatible Models
Underground Art Truck
AD45BAD60AD55AD55BAD63AE40 IIAD45
Wheel Tractor
666641651657
Integrated Toolcarrier
IT38G II
Soil Compactor
815F II815K815815F
Load Haul Dump
R3000HR2900GR2900 XER1700 XER1700R2900
Cold Planer
PR-1000CPR-1000PR-450CPR-450PM-565
Load, Haul, Dump
R1700K
Off Highway Truck
772770773
Wheel Dozer
834834G834H834K814F II814K814F814
Landfill Compactor
816K836816F II836H836G836K816816F
Wheel Loader
972G972H972K988 XE814K986966K XE988GC962H986H988986K972G II988K XE988G988H988K966H966G966K970F966G II
Off-Highway Truck
D10R
Truck
775F772G OEM775E775D770G772G69D769773E772773D770773F773769B770G OEM769D769C773B
Quarry Truck
771D771C772G770G775D775B773E
Tractor
772772B768C768B
Petroleum Package
TH35-E81
View More
Underground Art Truck
AD45BAD60AD55AD55BAD63AE40 IIAD45
Warranty Information
Return Policy
Parts diagram for 5M-6592
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert