Description: Cat drawn cup needle bearings are designed to carry large loads, accommodate high rotational speeds while providing smooth operation. The case hardened outer shell serves as the outer bearing raceway and the formed lip provides mechanical retention of the needle rollers, lubricant retention and protection against foreign material and contaminants.
Attributes: • Outside Diameter: 30.162 mm (1.1875 in) • Inside Diameter: 22.225 mm (0.875 in) • Height: 20.62 mm (0.812 in) • Single seal • Case hardened cup with cage • High load carrying capacity and stiffness • Supports high rotational speeds • Lowest cross-section among rolling bearings • Non-separable unit for ease of handling and installation
Application: Drawn cup needle roller bearings are designed to allow larger shaft diameters on which the bearings operate directly. They are most commonly used in applications where the housing bore cannot be used as a raceway. Typical applications for drawn cup needle roller bearings are general gearbox shaft supports, gear pumps and pilot bearings.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat drawn cup needle bearings are designed to carry large loads, accommodate high rotational speeds while providing smooth operation. The case hardened outer shell serves as the outer bearing raceway and the formed lip provides mechanical retention of the needle rollers, lubricant retention and protection against foreign material and contaminants.
Attributes: • Outside Diameter: 30.162 mm (1.1875 in) • Inside Diameter: 22.225 mm (0.875 in) • Height: 20.62 mm (0.812 in) • Single seal • Case hardened cup with cage • High load carrying capacity and stiffness • Supports high rotational speeds • Lowest cross-section among rolling bearings • Non-separable unit for ease of handling and installation
Application: Drawn cup needle roller bearings are designed to allow larger shaft diameters on which the bearings operate directly. They are most commonly used in applications where the housing bore cannot be used as a raceway. Typical applications for drawn cup needle roller bearings are general gearbox shaft supports, gear pumps and pilot bearings.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 30.162
Inside Diameter (mm): 22.225
Height (mm): 20.62
Outside Diameter (in): 1.1875
Inside Diameter (in): 0.875
Height (in): 0.812
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 30.162
Inside Diameter (mm): 22.225
Height (mm): 20.62
View More
Compatible Models
Compatible Models
Generator
SR4BSR4
Truck Engine
3406E3406C3406B3306C3306BC-15C-163176B31163126
Integrated Toolcarrier
IT28IT18IT28BIT18B
Track Skidder
527517D4HTSK IIID4HTSK II
Wheel Skidder
535B528B525B525518515545530B
Excavator
330 L345B II215B215C215D375-A L225B225D330B LN345B219D330-A L330 LN350-A L229D350 L345B L330-A L231D325-A L385B235B235C235D345B II MH245D245B365B L365B350-A330B L325 L229225235219215330-A375-A330-A LN245365B II
Description: Cat drawn cup needle bearings are designed to carry large loads, accommodate high rotational speeds while providing smooth operation. The case hardened outer shell serves as the outer bearing raceway and the formed lip provides mechanical retention of the needle rollers, lubricant retention and protection against foreign material and contaminants.
Attributes: • Outside Diameter: 30.162 mm (1.1875 in) • Inside Diameter: 22.225 mm (0.875 in) • Height: 20.62 mm (0.812 in) • Single seal • Case hardened cup with cage • High load carrying capacity and stiffness • Supports high rotational speeds • Lowest cross-section among rolling bearings • Non-separable unit for ease of handling and installation
Application: Drawn cup needle roller bearings are designed to allow larger shaft diameters on which the bearings operate directly. They are most commonly used in applications where the housing bore cannot be used as a raceway. Typical applications for drawn cup needle roller bearings are general gearbox shaft supports, gear pumps and pilot bearings.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
330 L 345B II 215B 215C 215D 375-A L 225B 225D 330B LN 345B 219D 330-A L 330 LN 350-A L 229D 350 L 345B L 330-A L 231D 325-A L 385B 235B 235C 235D 345B II MH 245D 245B 365B L 365B 350-A 330B L 325 L 229 225 235 219 215 330-A 375-A 330-A LN 245 365B II
R1600G R1700G R1700 II R2900G R1300 R1600 R2900 R1300G
WINCH
54H 57H 56H 57 56 55 54 59 58 59N 59L 58L
MOTOR GRADER
120H 120G 16 135H 140H 140G 130G 143H 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 16G 140H NA 140 14G 12H 12G 120 160H 160G 16H NA 160H NA 12H ES 14H NA
TRACK-TYPE TRACTOR
D10 D4H III D6R II D4H D4D D4E D5B D5H D6C D6D D6R D6H D5 D10N D10R D4E SR D11N D6H XL D6H XR D7G2 D7R D7F D7G D7H D8R D8K D8L D8N D8H D9G D9R D8R II D9L D9N D9H D4H XL D7R II
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.