Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 170.82
Inside Diameter (in): 6.725
Material: NBR - Nitrile,NBR (90),Nitrile (NBR)
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 364
Units of MeasureUSMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 170.82
View More
Compatible Models
Compatible Models
Underground Art Truck
AD22AD30
Work Tool
D6XE
Load Haul Dump
R1300GR1300R1300G II
Wheel Dozer
854K
Winch
57H
Motor Grader
24H24M24
Track-Type Tractor
D9D8D8TD8RD8GCD8ND8 GCD9TD9RD8R IID9 GC
Knuckleboom Loader
2384D559D
Shear
S3015
Ripper
8
Hammer
H115EH110E SH130SH110SH120E SH140EH120EH115E SH180EH160EH115SH180E SH160E SH120SH160SH140SH180SH110EH130EH130E SH140E S
Underground Articulated Truck
AD22
Mining Excavator
5230
Shear-Demolition/Scrap
S3015
Excavator
320-A L235C245245D245B320-A320 L
Bulldozer
8U8SU8A
View More
Underground Art Truck
AD22AD30
Warranty Information
Return Policy
Parts diagram for 5P-7593
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-7593
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5P-7593
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5P-7593
Units of Measure
USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 170.82
Inside Diameter (in): 6.725
Material: NBR - Nitrile,NBR (90),Nitrile (NBR)
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 364
View More
Compatible Models for part number 5P-7593
UNDERGROUND ART TRUCK
AD22 AD30
WORK TOOL
D6XE
LOAD HAUL DUMP
R1300G R1300 R1300G II
WHEEL DOZER
854K
WINCH
57H
MOTOR GRADER
24H 24M 24
TRACK-TYPE TRACTOR
D9 D8 D8T D8R D8GC D8N D8 GC D9T D9R D8R II D9 GC
KNUCKLEBOOM LOADER
2384D 559D
SHEAR
S3015
RIPPER
8
HAMMER
H115E H110E S H130S H110S H120E S H140E H120E H115E S H180E H160E H115S H180E S H160E S H120S H160S H140S H180S H110E H130E H130E S H140E S
UNDERGROUND ARTICULATED TRUCK
AD22
MINING EXCAVATOR
5230
SHEAR-DEMOLITION/SCRAP
S3015
EXCAVATOR
320-A L 235C 245 245D 245B 320-A 320 L
BULLDOZER
8U 8SU 8A
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.