NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainOther Drivetrain ComponentsDrivetrain Friction Discs623-9120: 311.2mm Outer Diameter Friction Disc
Home
DrivetrainOther Drivetrain ComponentsDrivetrain Friction Discs
623-9120: 311.2mm Outer Diameter Friction Disc
623-9120: 311.2mm Outer Diameter Friction Disc

Cat® A Friction Disc in a parking brake facilitates the effective engagement and disengagement of the parking brake, preventing the machine from moving

Brand: Cat

Product Images
623-9120: 311.2mm Outer Diameter Friction Disc
623-9120: 311.2mm Outer Diameter Friction Disc
623-9120: 311.2mm Outer Diameter Friction Disc
623-9120: 311.2mm Outer Diameter Friction Disc
623-9120: 311.2mm Outer Diameter Friction Disc

Cat® A Friction Disc in a parking brake facilitates the effective engagement and disengagement of the parking brake, preventing the machine from moving

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Friction Disc is designed to enable precise control over motion and power transmission, for heat resistance, they endure high temperatures generated during friction, ensuring reliability and longevity. contributing to smooth engagement and disengagement in clutch and brake systems.

Attributes:
• Designed to withstand high levels of heat during friction.
• Contributes to smooth engagement and disengagement for precise control.
• Withstands for wear resistance and long-lasting performance.

Applications:
A Friction Disc is used to facilitate the controlled engagement and disengagement of power transmission. contributing to smooth operation and precise control in power transmission and braking systems.

A Friction Disc is designed to enable precise control over motion and power transmission, for heat resistance, they endure high temperatures generated during friction, ensuring reliability and longevity. contributing to smooth engagement and disengagement in clutch and brake systems.

Attributes:
• Designed to withstand high levels of heat during friction.
• Contributes to smooth engagement and disengagement for precise control.
• Withstands for wear resistance and long-lasting performance.

Applications:
A Friction Disc is used to facilitate the controlled engagement and disengagement of power transmission. contributing to smooth operation and precise control in power transmission and braking systems.

Specifications
Specifications
Material: Non-Band Type Friction Material,Carbon Steel
Material: Non-Band Type Friction Material,Carbon Steel
View More
Compatible Models
Compatible Models
Power Module
TR43-C18L
Wheel Dozer
854834844844H854G834K854K844K
Landfill Compactor
836K836
Wheel Loader
986993K988K XE988GC990 II988K986H988986K988 XE992G990K990H992K990993992
View More
Power Module
TR43-C18L
Warranty Information
Return Policy
Parts diagram for 623-9120
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 623-9120
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 623-9120

A Friction Disc is designed to enable precise control over motion and power transmission, for heat resistance, they endure high temperatures generated during friction, ensuring reliability and longevity. contributing to smooth engagement and disengagement in clutch and brake systems.

Attributes:
• Designed to withstand high levels of heat during friction.
• Contributes to smooth engagement and disengagement for precise control.
• Withstands for wear resistance and long-lasting performance.

Applications:
A Friction Disc is used to facilitate the controlled engagement and disengagement of power transmission. contributing to smooth operation and precise control in power transmission and braking systems.

View More
Specifications for part number 623-9120
Material: Non-Band Type Friction Material,Carbon Steel
View More
Compatible Models for part number 623-9120

POWER MODULE

TR43-C18L

WHEEL DOZER

854 834 844 844H 854G 834K 854K 844K

LANDFILL COMPACTOR

836K 836

WHEEL LOADER

986 993K 988K XE 988GC 990 II 988K 986H 988 986K 988 XE 992G 990K 990H 992K 990 993 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert