NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader End Bit Overlays6D-1948: Motor Grader End Bit Overlay
Home
Ground Engaging ToolsGrader Cutting Edges & End BitsGrader End Bit Overlays
6D-1948: Motor Grader End Bit Overlay
6D-1948: Motor Grader End Bit Overlay

Cat® 13 mm Grader End Bit Overlay - RH/LH

Brand: Cat

Product Images
6D-1948: Motor Grader End Bit Overlay
6D-1948: Motor Grader End Bit Overlay
6D-1948: Motor Grader End Bit Overlay
6D-1948: Motor Grader End Bit Overlay
6D-1948: Motor Grader End Bit Overlay

Cat® 13 mm Grader End Bit Overlay - RH/LH

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Overlay End Bit for 8" (203 mm) Curved Cutting Edge

Attributes:
0.63” (16 mm) Bolt Size
When worn on one side, overlay end bits can be rotated for a second wear life.

Recommended Application:
Models: 12, 120,130, 140

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Overlay End Bit for 8" (203 mm) Curved Cutting Edge

Attributes:
0.63” (16 mm) Bolt Size
When worn on one side, overlay end bits can be rotated for a second wear life.

Recommended Application:
Models: 12, 120,130, 140

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: RH/LH
Length (in): 20.10
Material: Boron Steel
Thickness (in): 0.5
Hole Quantity: 6
Hole Size: 5/8-in Plow Bolt (18 mm square)
Thickness (mm): 12.7
Height (in): 4.60
Width (mm): 235
Height (mm): 116.84
Length (mm): 510.54
Width (in): 9.252
Units of MeasureUSMetric
Position: RH/LH
Length (in): 20.10
Material: Boron Steel
View More
Compatible Models
Compatible Models
Motor Grader
12G140160G140G130G120G12012F14E
Ripper Scarifier
12G130G140G
View More
Motor Grader
12G140160G140G130G120G12012F14E
Warranty Information
Return Policy
Parts diagram for 6D-1948
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
6D-19486D-1948
5D-95595D-9559
7T-16237T-1623
View All Parts
Frequently bought together
6D-1948
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5D-9559
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7T-1623
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5D-9558
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7D-2052
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
446-1524
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert