Description: Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.) • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.) • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
XQ425D1250C13 XQ375C32 GEN SETD1000C18C27C323516C3516BD800
Marine Powertrain
C12
Hydraulic Control
193B173B183B
Engine
C32 MARINE
Track Loader
933C931C II935C983935B953C939933931931B931C939C935C II
Petroleum Transmission
TH48-E80
Locomotive Engine
C32
Petroleum Engine
C32C13C11C273512CC7
Petroleum Gen Set
C27C32
Wheel Loader
994K950
Gen Set Engine
POWER SYSG3412CDE800S
Engine - Machine
C4.4
Ripper
38
Off-Highway Truck
D10R
Industrial Engine
C323176CC273196C-12C-10C73512CC11C13
Truck
785775F797793D777F785G773F785C785D
Logger
227
Spray Ar
CAT WDS
Gas Engine
G3408CG3408
Bulldozer
D5C PATLGP8A8S8U3S5A PAT3PD5C PAT
Feller Buncher
FB518
View More
Pumper
SPF343C
Warranty Information
Return Policy
Parts diagram for 6J-7366
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6J-7366
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6J-7366
Description: Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.) • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
D3 D8L D9G D3C II D3C III D4C III D3B D3C D4C II D4B D5C III D4C D5C
WHEEL SKIDDER
518 518C
MARINE ENGINE
C18 MARINE 3196 C-12 C18 C12 3176C C32 C32 MARINE
MINING EXCAVATOR
5230
SHEAR-DEMOLITION/SCRAP
S25 S50 S40 S30 S130
PETROLEUM PACKAGE
TH48-E70 CX35-P800
COMPACT TRACK LOADER
299D2 XHP 299D3 XE
GENERATOR SET
XQ425 D1250 C13 XQ375 C32 GEN SET D1000 C18 C27 C32 3516C 3516B D800
MARINE POWERTRAIN
C12
HYDRAULIC CONTROL
193B 173B 183B
ENGINE
C32 MARINE
TRACK LOADER
933C 931C II 935C 983 935B 953C 939 933 931 931B 931C 939C 935C II
PETROLEUM TRANSMISSION
TH48-E80
LOCOMOTIVE ENGINE
C32
PETROLEUM ENGINE
C32 C13 C11 C27 3512C C7
PETROLEUM GEN SET
C27 C32
WHEEL LOADER
994K 950
GEN SET ENGINE
POWER SYS G3412C DE800S
ENGINE - MACHINE
C4.4
RIPPER
3 8
OFF-HIGHWAY TRUCK
D10R
INDUSTRIAL ENGINE
C32 3176C C27 3196 C-12 C-10 C7 3512C C11 C13
TRUCK
785 775F 797 793D 777F 785G 773F 785C 785D
LOGGER
227
SPRAY AR
CAT WDS
GAS ENGINE
G3408C G3408
BULLDOZER
D5C PATLGP 8A 8S 8U 3S 5A PAT 3P D5C PAT
FELLER BUNCHER
FB518
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.