Description: Cat® Tube Connection Accessories are held to the highest standards of quality and reliability. These parts are manufactured to exacting tolerances to ensure leak free connections. Each Cat Tube Connection Accessory is designed to meet or exceed industry standards, where applicable, for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying tube connection component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. The construction of the part may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Tube connection accessory components are only compatible with other components designed specifically for the same type and size connection. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Tube Connection Accessories are held to the highest standards of quality and reliability. These parts are manufactured to exacting tolerances to ensure leak free connections. Each Cat Tube Connection Accessory is designed to meet or exceed industry standards, where applicable, for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying tube connection component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. The construction of the part may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Tube connection accessory components are only compatible with other components designed specifically for the same type and size connection. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Thickness (mm): 10.4
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12)
Thickness (in): 0.409
Oil and Fuel Compatible Seal: 238-5082 (1-1/16-12)
Nut Type: Hex
Coolant and Urea Compatible Seal: 6V-5063 (1-1/16-12)
Thread Size (in - TPI) (in): 1/1-12
Hand of Thread: RH
Material: Carbon Steel
Material Description: Plated Steel
Thread Size (dia x pitch) (mm): 1.0625x12
Drive (mm): 34.93
Drive (in): 1.375
Units of MeasureUSMetric
Thickness (mm): 10.4
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12)
963931C II973935C983935B943953963B963C953B977K931B931C935C II
Petroleum Engine
C175-163512E3512C
Petroleum Transmission
TH48-E80
Soil Compactor
825C815B
Wheel Dozer
844834B814B824C854G
Landfill Compactor
836826C816B
Grapple
120C518125C
Compact Wheel Loader
910
Wheel Loader
960F988F II950B950E950F994990G926916920G910988B988FG916926930936966D966C966F966EG936966R950930R930T980F II950B/950E936E936F992D980C992C980F992G926E990 II994F994D994H950F II
Soil Stabilizer
SS-250
Articulated Truck
D550BD44BD20DD35HPD30DD250E IID300ED300DD300BD400ED250ED250DD250BD400DD25DD350ED350DD400D40DD300E II
Description: Cat® Tube Connection Accessories are held to the highest standards of quality and reliability. These parts are manufactured to exacting tolerances to ensure leak free connections. Each Cat Tube Connection Accessory is designed to meet or exceed industry standards, where applicable, for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying tube connection component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. The construction of the part may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Tube connection accessory components are only compatible with other components designed specifically for the same type and size connection. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6K-8420
Units of Measure
USMetric
Thickness (mm): 10.4
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12)
Thickness (in): 0.409
Oil and Fuel Compatible Seal: 238-5082 (1-1/16-12)
Nut Type: Hex
Coolant and Urea Compatible Seal: 6V-5063 (1-1/16-12)
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.