NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins6L-3967: Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins
6L-3967: Pin
6L-3967: Pin

Cat® Pin (Lever Link)

Brand: Cat

Product Images
6L-3967: Pin
6L-3967: Pin

Cat® Pin (Lever Link)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat lever link pins connect lever links to the finger lever and sliding sleeves in sliding sleeve and twin disc clutch assemblies.

Attributes:
Lever link pin

Application:
Used in sliding sleeve and twin disc assemblies of Cat clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat lever link pins connect lever links to the finger lever and sliding sleeves in sliding sleeve and twin disc clutch assemblies.

Attributes:
Lever link pin

Application:
Used in sliding sleeve and twin disc assemblies of Cat clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Pin Length - B (in): 29.972
Head Height (mm): 3.048
Length (in): 1.3
Pin Diameter (mm): 9.49
Head Diameter (mm): 12.7
Cross Holes: 4.22
Outside Diameter (in): 0.5
Outside Diameter (mm): 12.7
Material Description: Steel
Notes: Pin Diameter: 9.4996, Length to Cross Hole: 25.53
Pin Diameter (in): 0.374
Pin Length (mm): 29.97
Length (mm): 33
Units of MeasureUSMetric
Pin Length - B (in): 29.972
Head Height (mm): 3.048
Length (in): 1.3
View More
Compatible Models
Compatible Models
Generator
SR4
Generator Set
351635123512B3508
Power Module
PM3516PM3512
Vehicular Engine
35163512
Engine
3516CG3406C13B3512C
Petroleum Engine
35123516CC15C13C18C11C9C7
Engine - Machine
3116311434083304
Gen Set Engine
330633043516B35083304B35123508B3516
Marine Auxiliary
3516B3512B3508B35123508
Marine Engine
D353E35163512D353CD353D3508C18D379AD379BD399D330C3508B3306B3512B33043304BD398AD398B3516B
Engine - Industrial
3406B
Industrial Engine
33043306C9.3B3176C3176B3412C18D333C3406E3406B3406CD3423126D398B3126B3304B340631163512311431963412E3412C35163408E3408B3408CC-12C-15C-10C-16C7C93306B3508D3983456C-9C11C13C15C9.3D342CD330C
Truck
775E773E769D
Quarry Truck
771D
Gas Engine
G333CG398G399G3306BG379AG342CG3304G3306G3412G3408G3406G379
Petroleum Package
C18
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 6L-3967
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6L-3967
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6L-3967

Description:
Cat lever link pins connect lever links to the finger lever and sliding sleeves in sliding sleeve and twin disc clutch assemblies.

Attributes:
Lever link pin

Application:
Used in sliding sleeve and twin disc assemblies of Cat clutch systems. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6L-3967

Units of Measure

USMetric
Pin Length - B (in): 29.972
Head Height (mm): 3.048
Length (in): 1.3
Pin Diameter (mm): 9.49
Head Diameter (mm): 12.7
Cross Holes: 4.22
Outside Diameter (in): 0.5
Outside Diameter (mm): 12.7
Material Description: Steel
Notes: Pin Diameter: 9.4996, Length to Cross Hole: 25.53
Pin Diameter (in): 0.374
Pin Length (mm): 29.97
Length (mm): 33
View More
Compatible Models for part number 6L-3967

GENERATOR

SR4

GENERATOR SET

3516 3512 3512B 3508

POWER MODULE

PM3516 PM3512

VEHICULAR ENGINE

3516 3512

ENGINE

3516C G3406 C13B 3512C

PETROLEUM ENGINE

3512 3516C C15 C13 C18 C11 C9 C7

ENGINE - MACHINE

3116 3114 3408 3304

GEN SET ENGINE

3306 3304 3516B 3508 3304B 3512 3508B 3516

MARINE AUXILIARY

3516B 3512B 3508B 3512 3508

MARINE ENGINE

D353E 3516 3512 D353C D353D 3508 C18 D379A D379B D399 D330C 3508B 3306B 3512B 3304 3304B D398A D398B 3516B

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3304 3306 C9.3B 3176C 3176B 3412 C18 D333C 3406E 3406B 3406C D342 3126 D398B 3126B 3304B 3406 3116 3512 3114 3196 3412E 3412C 3516 3408E 3408B 3408C C-12 C-15 C-10 C-16 C7 C9 3306B 3508 D398 3456 C-9 C11 C13 C15 C9.3 D342C D330C

TRUCK

775E 773E 769D

QUARRY TRUCK

771D

GAS ENGINE

G333C G398 G399 G3306B G379A G342C G3304 G3306 G3412 G3408 G3406 G379

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert