Description: Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.
Attributes: Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Length: 74.61 mm (2.937 in) Width: 31.75 mm (1.250 in) Thickness: 1.5 mm (0.059 in) Material: Steel
Applications: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.
Attributes: Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Length: 74.61 mm (2.937 in) Width: 31.75 mm (1.250 in) Thickness: 1.5 mm (0.059 in) Material: Steel
Applications: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 2.94
Length (mm): 74.61
Material Description: STEEL
Thickness (in): 0.06
Thickness (mm): 1.5
Weight (kg): 0.02
Weight (lb): 0.05
Width (in): 1.25
Width (mm): 31.75
Material: Carbon Steel
Units of MeasureUSMetric
Length (in): 2.94
Length (mm): 74.61
Material Description: STEEL
View More
Compatible Models
Compatible Models
Track-Type Tractor
D4C IIID3GD3BD3CD5GD4C IID4BD5C IIID3D4GD4CD5CD3C IID3C III
Ripper
3
Track Loader
933C931B935C931C935B939C939933935C II931C II931
Bulldozer
D5C PATLGP5A PATD5C PAT
Winch
53
Backhoe
D3931
View More
Track-Type Tractor
D4C IIID3GD3BD3CD5GD4C IID4BD5C IIID3D4GD4CD5CD3C IID3C III
Warranty Information
Return Policy
Parts diagram for 6S-3286
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6S-3286
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6S-3286
Description: Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.
Attributes: Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Length: 74.61 mm (2.937 in) Width: 31.75 mm (1.250 in) Thickness: 1.5 mm (0.059 in) Material: Steel
Applications: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6S-3286
Units of Measure
USMetric
Length (in): 2.94
Length (mm): 74.61
Material Description: STEEL
Thickness (in): 0.06
Thickness (mm): 1.5
Weight (kg): 0.02
Weight (lb): 0.05
Width (in): 1.25
Width (mm): 31.75
Material: Carbon Steel
View More
Compatible Models for part number 6S-3286
TRACK-TYPE TRACTOR
D4C III D3G D3B D3C D5G D4C II D4B D5C III D3 D4G D4C D5C D3C II D3C III
RIPPER
3
TRACK LOADER
933C 931B 935C 931C 935B 939C 939 933 935C II 931C II 931
BULLDOZER
D5C PATLGP 5A PAT D5C PAT
WINCH
53
BACKHOE
D3 931
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.