NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits6S-7220: Front Idler Wheel Plate
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
6S-7220: Front Idler Wheel Plate
6S-7220: Front Idler Wheel Plate

Cat® Plate As

Brand: Cat

Product Images
6S-7220: Front Idler Wheel Plate
6S-7220: Front Idler Wheel Plate
6S-7220: Front Idler Wheel Plate
6S-7220: Front Idler Wheel Plate
6S-7220: Front Idler Wheel Plate

Cat® Plate As

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
396-0657
396-0657 : Plate-Assembly-General Duty
Contact Dealer
Description
Description

Description:
Plate assembly used with the idler group to cover and protect the idler shaft.

Attributes:
• Cover plate
• For use with 1/2 inch hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Plate assembly used with the idler group to cover and protect the idler shaft.

Attributes:
• Cover plate
• For use with 1/2 inch hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Structural Steel,Alloy Steel
Material: Structural Steel,Alloy Steel
View More

Пришло время обслуживания?

С нами это просто.

Полные комплекты по типу оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.

Compatible Models
Compatible Models
Track-Type Tractor
D4C IIID3GD3BD3CD5GD4C IID4BD5C IIID3D4GD4CD5CD3C IID3C III
Ripper
3
Track Loader
933C931B935C931C935B939C939933935C II931C II931
Bulldozer
D5C PATLGP5A PATD5C PAT
Winch
53
Backhoe
D3931
View More
Track-Type Tractor
D4C IIID3GD3BD3CD5GD4C IID4BD5C IIID3D4GD4CD5CD3C IID3C III
Warranty Information
Return Policy
Parts diagram for 6S-7220
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
6S-72206S-7220
6S-32866S-3286
3G-32593G-3259
View All Parts
Frequently bought together
6S-7220
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6S-3286
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3G-3259
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
308-1845
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
190-8609
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4T-5613
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6S-7220
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6S-7220

Description:
Plate assembly used with the idler group to cover and protect the idler shaft.

Attributes:
• Cover plate
• For use with 1/2 inch hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6S-7220
Material: Structural Steel,Alloy Steel
View More

Пришло время обслуживания?

С нами это просто.

Полные комплекты по типу оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.

Compatible Models for part number 6S-7220

TRACK-TYPE TRACTOR

D4C III D3G D3B D3C D5G D4C II D4B D5C III D3 D4G D4C D5C D3C II D3C III

RIPPER

3

TRACK LOADER

933C 931B 935C 931C 935B 939C 939 933 935C II 931C II 931

BULLDOZER

D5C PATLGP 5A PAT D5C PAT

WINCH

53

BACKHOE

D3 931

View More
Compare Alternate Parts
6S-7220
This part:
6S-7220: Front Idler Wheel Plate
Description

Cat® Plate As

396-0657
This part:
396-0657: Plate-Assembly-General Duty
Description

Cat® General Duty Assembly Plate

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert