Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Type: Straight
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18), 216-8579 (M14 X 1.5)
Connector Type: 24° Inverted Flare to -6 JIC 37°
Oil and Fuel Compatible Seal: 214-7568 (9/16-18), 228-7101 (M14 X 1.5)
Material Description: Plated Steel
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18), 6V-6560 (M14 X 1.5)
Length (mm): 31
Hex Size (mm): 19
Thread: M14X1.5; 9/16-18
Length (in): 1.22
Hex Size (in): 0.75
Material: Carbon Steel
Units of MeasureUSMetric
Type: Straight
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18), 216-8579 (M14 X 1.5)
336E LN340352F340F336E LH349349F LXE340F L LRE336E336F336F LN XEMH3295352350336F L336F XE374F L390F374F336E LNH340MHPU336340F L UHD352F XE VG349 GC336 MHPU349F L336F LNXE395352F-VG336F LN336F L XE320D FM390F L374FM568350 OEM336E L336E H349F345 GC352 UHD
Vibratory Compactor
CS-323CP-323
Track-Type Loader
973
Mobile Hyd Power Unit
336FMHPU350MHPU336F336E352FMHPU390F
View More
Wheel Tractor
621K OEM
Warranty Information
Return Policy
Parts diagram for 6V-0472
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-0472
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-0472
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 6V-0472
Units of Measure
USMetric
Type: Straight
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18), 216-8579 (M14 X 1.5)
Connector Type: 24° Inverted Flare to -6 JIC 37°
Oil and Fuel Compatible Seal: 214-7568 (9/16-18), 228-7101 (M14 X 1.5)
Material Description: Plated Steel
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18), 6V-6560 (M14 X 1.5)
336E LN 340 352F 340F 336E LH 349 349F LXE 340F L LRE 336E 336F 336F LN XE MH3295 352 350 336F L 336F XE 374F L 390F 374F 336E LNH 340MHPU 336 340F L UHD 352F XE VG 349 GC 336 MHPU 349F L 336F LNXE 395 352F-VG 336F LN 336F L XE 320D FM 390F L 374 FM568 350 OEM 336E L 336E H 349F 345 GC 352 UHD
VIBRATORY COMPACTOR
CS-323 CP-323
TRACK-TYPE LOADER
973
MOBILE HYD POWER UNIT
336FMHPU 350MHPU 336F 336E 352FMHPU 390F
View More
Related parts
6V-6560: 2.1 x 11.4mm 90A NBR O-Ring
Contact Dealer
214-7568: STOR O-Ring Seal (SAE 9/16-18)
Contact Dealer
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
Contact Dealer
228-7101: 2.1 x 11.4mm 90A FKM O-Ring
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.