NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-5068: 129.54mm Inner Diameter Seal O Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
6V-5068: 129.54mm Inner Diameter Seal O Ring
6V-5068: 129.54mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Product Images
6V-5068: 129.54mm Inner Diameter Seal O Ring
6V-5068: 129.54mm Inner Diameter Seal O Ring
6V-5068: 129.54mm Inner Diameter Seal O Ring
6V-5068: 129.54mm Inner Diameter Seal O Ring
6V-5068: 129.54mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 129.54
Inside Diameter (in): 5.1
Polymer: EPDM (Ethylene-propylene diene)
Material: EPDM - Ethylene Propylene Diene Modified,EPDM (70),Ethylene propylene diene terpolymer (EPDM) Rubber
Material Hardness: 70A
Compatible With: Alcohols; Automotive brake fluids; Hot, cold water; Ketones; Ozone and sunlight; Phosphate ester fluids; Silicone fluids; Some dilute acids; Steam (200 Degree C max); Steam (400 Degree F max)
Dash Size: 354
Units of MeasureUSMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 129.54
View More
Compatible Models
Compatible Models
Generator
SR4
Gen Set Engine
360836063616POWER SYS
Generator Set
C18C18 MARINE GS
Marine Auxiliary
3608
Marine Engine
3616C18C32C280-16C18 MARINEC280-6C280-8
Petroleum Engine
C15
Gas Engine
G3608G3606
Petroleum Package
C18TH48-E80
Gen Set-Military
3608
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 6V-5068
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
6V-50686V-5068
3S-96433S-9643
214-7568214-7568
View All Parts
Frequently bought together
6V-5068
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3S-9643
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
214-7568
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-6809
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-3955
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-7701
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-5068
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-5068

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-5068

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 129.54
Inside Diameter (in): 5.1
Polymer: EPDM (Ethylene-propylene diene)
Material: EPDM - Ethylene Propylene Diene Modified,EPDM (70),Ethylene propylene diene terpolymer (EPDM) Rubber
Material Hardness: 70A
Compatible With: Alcohols; Automotive brake fluids; Hot, cold water; Ketones; Ozone and sunlight; Phosphate ester fluids; Silicone fluids; Some dilute acids; Steam (200 Degree C max); Steam (400 Degree F max)
Dash Size: 354
View More
Compatible Models for part number 6V-5068

GENERATOR

SR4

GEN SET ENGINE

3608 3606 3616 POWER SYS

GENERATOR SET

C18 C18 MARINE GS

MARINE AUXILIARY

3608

MARINE ENGINE

3616 C18 C32 C280-16 C18 MARINE C280-6 C280-8

PETROLEUM ENGINE

C15

GAS ENGINE

G3608 G3606

PETROLEUM PACKAGE

C18 TH48-E80

GEN SET-MILITARY

3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert