NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineFuel SystemFuel Lines/High Pressure Lines7C-7677: 9.52mm Outer Diameter Fuel Injection Tube
Home
EngineFuel SystemFuel Lines/High Pressure Lines
7C-7677: 9.52mm Outer Diameter Fuel Injection Tube
7C-7677: 9.52mm Outer Diameter Fuel Injection Tube

Fuel Injection Tube

Brand: Cat

Product Images
7C-7677: 9.52mm Outer Diameter Fuel Injection Tube
7C-7677: 9.52mm Outer Diameter Fuel Injection Tube
7C-7677: 9.52mm Outer Diameter Fuel Injection Tube
7C-7677: 9.52mm Outer Diameter Fuel Injection Tube
7C-7677: 9.52mm Outer Diameter Fuel Injection Tube

Fuel Injection Tube

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:

  • Fuel injection tubes deliver fuel to engines

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:

  • Fuel injection tubes deliver fuel to engines

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 203.2
Height (mm): 50.8
Length (in): 12
Material: Carbon Steel
Height (in): 2
Length (mm): 304.8
Units of MeasureUSMetric
Width (mm): 203.2
Height (mm): 50.8
Length (in): 12
View More

メンテナンスが必要なときに

お役立てください

250、500、1,000時間間隔を含め、機種タイプ別にメンテナンスキット一式をご用意しています。

Compatible Models
Compatible Models
Pumper
SPF343CSPF343SPT343
Generator
SR4SR5SR4BSR4BHV
Power Module
3516B3516CXQ2280XQC1200PP3516XQC1600PM3508PM3516PM3512
Reman Engine
3516B
Off Highway Truck
789G793D789D785D7897853508B
Rotary Cutter
RC20
Hydraulic Shovel
6060
Track-Type Tractor
D11ND11R
Rotary Drill
MD6540CMD6380
Marine Auxiliary
3516C3516B3512C3512B3508B3508C35123508
Marine Engine
3512C35163512E351235083508C3508B3512B3516B3516C3516E
Mining Excavator
5230B513052305130B
Petroleum Package
TH48-E703508
Generator Set
3516C GEN3508C35163508B35123512C3512BSR535083516B GEN3516C3516B3516E
Vehicular Engine
35163512
Engine
3516C3516E3516PETROLEUM3512E3508PETROL3512PETROL3512B3512C
Petroleum Transmission
TH48-E80
Petroleum Engine
2016351635123516C3516B3508C3508B3512E3512C3512B
Locomotive Engine
351635123516C3516B3508C3508B3512E3512C3512B3508
Wheel Dozer
854G
Petroleum Gen Set
3512B3512C
Wheel Loader
995992G994F994D994K994H
Gen Set Engine
3516B350835123512B3508B3516
Engine - Machine
C4.43516C
Engine - Industrial
3512B3561B3516BLD700E
Industrial Engine
3516B3516C351235163508B3512E3512B3512C3508
Truck
785789793797793D793B793C789C789D777C777B789B777D785G777785C785D797B785B
Spray Ar
CAT WDS
Tractor
776D776C784C784B
View More
Pumper
SPF343CSPF343SPT343
Warranty Information
Return Policy
Parts diagram for 7C-7677
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7C-7677
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7C-7677

Description:

  • Fuel injection tubes deliver fuel to engines

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7C-7677

Units of Measure

USMetric
Width (mm): 203.2
Height (mm): 50.8
Length (in): 12
Material: Carbon Steel
Height (in): 2
Length (mm): 304.8
View More

メンテナンスが必要なときに

お役立てください

250、500、1,000時間間隔を含め、機種タイプ別にメンテナンスキット一式をご用意しています。

Compatible Models for part number 7C-7677

PUMPER

SPF343C SPF343 SPT343

GENERATOR

SR4 SR5 SR4B SR4BHV

POWER MODULE

3516B 3516C XQ2280 XQC1200 PP3516 XQC1600 PM3508 PM3516 PM3512

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789G 793D 789D 785D 789 785 3508B

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D11N D11R

ROTARY DRILL

MD6540C MD6380

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C 3512 3508

MARINE ENGINE

3512C 3516 3512E 3512 3508 3508C 3508B 3512B 3516B 3516C 3516E

MINING EXCAVATOR

5230B 5130 5230 5130B

PETROLEUM PACKAGE

TH48-E70 3508

GENERATOR SET

3516C GEN 3508C 3516 3508B 3512 3512C 3512B SR5 3508 3516B GEN 3516C 3516B 3516E

VEHICULAR ENGINE

3516 3512

ENGINE

3516C 3516E 3516PETROLEUM 3512E 3508PETROL 3512PETROL 3512B 3512C

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

2016 3516 3512 3516C 3516B 3508C 3508B 3512E 3512C 3512B

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B 3508C 3508B 3512E 3512C 3512B 3508

WHEEL DOZER

854G

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

995 992G 994F 994D 994K 994H

GEN SET ENGINE

3516B 3508 3512 3512B 3508B 3516

ENGINE - MACHINE

C4.4 3516C

ENGINE - INDUSTRIAL

3512B 3561B 3516B LD700E

INDUSTRIAL ENGINE

3516B 3516C 3512 3516 3508B 3512E 3512B 3512C 3508

TRUCK

785 789 793 797 793D 793B 793C 789C 789D 777C 777B 789B 777D 785G 777 785C 785D 797B 785B

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert