Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • Maintenance-free spherical bearing • With lubrication groove and holes • Single fracture outer race
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • Maintenance-free spherical bearing • With lubrication groove and holes • Single fracture outer race
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 2.406
Inside Length (in): 2.406
Length (mm): 61.112
Inside Length (mm): 61.112
Outside Length (in): 2.062
Outside Diameter (mm): 111.117
Inside Diameter (mm): 69.85
Outside Diameter (in): 4.375
Inside Diameter (in): 2.750
Outside Length (mm): 52.375
Diameter (in): 3.95,3.950
Diameter (mm): 100.33
Material: Carbon Steel,Steel Bearing,Alloy Mixed: Metal
Units of MeasureUSMetric
Length (in): 2.406
Inside Length (in): 2.406
Length (mm): 61.112
View More
Compatible Models
Compatible Models
Wheel Skidder
535B525B545
Track-Type Tractor
D7RD7HD7R IID7R SERIESD7R XRD7R LGP
Wheel Tractor
637G631K623H637K631G
Ripper
953B7
Pipelayer
572R572R II
Wheel Tractor-Scraper
623637631623K LRC623K637K631K
Wheel Scraper
637631G631D631C631E637K637E631B637G637B637D
Track Loader
953B953C953D953K953
Water Fording Tractor
D7R II
Bulldozer
7A7S7U7SU7S LGP
Winch
57H
View More
Wheel Skidder
535B525B545
Warranty Information
Return Policy
Parts diagram for 7J-3216
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7J-3216
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7J-3216
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: • Maintenance-free spherical bearing • With lubrication groove and holes • Single fracture outer race
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bi-directional axial loads are present. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7J-3216
Units of Measure
USMetric
Length (in): 2.406
Inside Length (in): 2.406
Length (mm): 61.112
Inside Length (mm): 61.112
Outside Length (in): 2.062
Outside Diameter (mm): 111.117
Inside Diameter (mm): 69.85
Outside Diameter (in): 4.375
Inside Diameter (in): 2.750
Outside Length (mm): 52.375
Diameter (in): 3.95,3.950
Diameter (mm): 100.33
Material: Carbon Steel,Steel Bearing,Alloy Mixed: Metal
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.