Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs. Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs. Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 121
Height (mm): 19
Material: Alloy Steel
Inside Diameter (mm): 82
Inside Diameter (in): 3.25
Height (in): 0.75
Outside Diameter (in): 4.04
Units of MeasureUSMetric
Outside Diameter (mm): 121
Height (mm): 19
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Generator Set
3508B
Soil Compactor
815F II815K815B815815F
Load Haul Dump
R1700 IIR1600GR1600HR1600R1700GR1700
Load, Haul, Dump
R1700K
Wheel Dozer
814B814F II814K814F814
Winch
57H5656H
Oem Solutions
TR35E44-C9.3BL
Landfill Compactor
816K816F II816816B816F
Wheel Loader
966F II972G972H972K972M972972L814K980972G II980G II980C980F980H980G980L980K980M966D966F966E966H966G970F966G II980F II
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs. Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7T-8816
Units of Measure
USMetric
Outside Diameter (mm): 121
Height (mm): 19
Material: Alloy Steel
Inside Diameter (mm): 82
Inside Diameter (in): 3.25
Height (in): 0.75
Outside Diameter (in): 4.04
View More
Compatible Models for part number 7T-8816
GENERATOR SET
3508B
SOIL COMPACTOR
815F II 815K 815B 815 815F
LOAD HAUL DUMP
R1700 II R1600G R1600H R1600 R1700G R1700
LOAD, HAUL, DUMP
R1700K
WHEEL DOZER
814B 814F II 814K 814F 814
WINCH
57H 56 56H
OEM SOLUTIONS
TR35E44-C9.3BL
LANDFILL COMPACTOR
816K 816F II 816 816B 816F
WHEEL LOADER
966F II 972G 972H 972K 972M 972 972L 814K 980 972G II 980G II 980C 980F 980H 980G 980L 980K 980M 966D 966F 966E 966H 966G 970F 966G II 980F II
TRACK-TYPE TRACTOR
D6H XL D7R D6H XR D6T LGP D7H D6R III D6 D8 D7 D8T D8R D6GC D8N D6H II D6R STD D7R LGP D8 GC D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D6R XL D6R II D6T XW D6T XL D7R SERIES D8GC D7R II D6R D6T D6R LGP D7R XR D6H
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.