NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainTransmissions & ComponentsTransmission Bearings8H-5352: Single Row Ball Bearing
Home
DrivetrainTransmissions & ComponentsTransmission Bearings
8H-5352: Single Row Ball Bearing
8H-5352: Single Row Ball Bearing

Cat®Single Row Ball Bearing (Final Drive,Drive Train)

Brand: Cat

Product Images
8H-5352: Single Row Ball Bearing
8H-5352: Single Row Ball Bearing
8H-5352: Single Row Ball Bearing
8H-5352: Single Row Ball Bearing
8H-5352: Single Row Ball Bearing

Cat®Single Row Ball Bearing (Final Drive,Drive Train)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads. Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs. Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads. Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs. Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 95
Height (mm): 18
Material: Alloy Steel
Inside Diameter (mm): 60
Inside Diameter (in): 2.36
Height (in): 0.71
Outside Diameter (in): 3.74
Units of MeasureUSMetric
Outside Diameter (mm): 95
Height (mm): 18
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Shovel Logger
345C
Load Haul Dump
R1600GR1600HR1600R1700GR1700R1700 II
Load, Haul, Dump
R1700K
Oem Solutions
TR35E44-C9.3BL
Motor Grader
14E12F
Winch
57H56H56
Track-Type Tractor
D6H XLD6H XRD6T LGPD6R IIID6GCD6H IID3C IID7R LGPD8 GCD6T LGPPATD6R XLD6R II30/30D6T XWD3BD3CD6T XLD7R SERIESD8GCD6RD6TD6HD7RD7GD7HD6D8D7D8TD8RD8ND6R STDD8R IID6T XL PATD6T XW PATDEUCED7R IID6R LGPD7R XR
Track Feller Buncher
TK73223902391TK1051TK722552 2TK7211190541 2TK7415225212590139024911190T521B532522B5411290T551552
Pipelayer
572R II587T587R578572R583T583RPL83PL87PL72
Water Fording Tractor
D7R II
Excavator
349D L325D FM LL336D336D2 L336D LN330B L330D FM345C345D325D FM349D2330C L336D L336D2568 FM330C FM349D330D L330D MH349D2 L330D LN568 FM LL345C L345D L VG345D L330D345C MH
Vibratory Compactor
CS-44CS-433ECP-433ECS-423ECP-44
Mobile Hyd Power Unit
330D L340D2 L336D L336D336E345D345C349D L330D349D2345C L
Generator Set
3508B3512
Wheel Tractor
615611615C II615C
Track Loader
983931B931C
Soil Compactor
815F II815K815B815815F
Wheel Dozer
814B814F II814K814F814
Landfill Compactor
816F II816K816816B816F
Wheel Loader
972G972H972K972M972972L907K906K906M908K908M966D966F966E966H966G966F II814K972G II970F966G II
Compact Wheel Loader
906H2907H2902908906906H908M908H2906M907H907M908H
Challenger
657565B
Articulated Truck
D20DD30CD30DD250E IID35CD300ED300DD300BD250ED250DD250BD25DD25CD350DD350CD300E II
Transmission
TR35
Ripper
768
Wheeled Excavator
W345C MHM330D
Engine - Industrial
3516B
Pneumatic Compactor
CW34CW-34
Wheel Scraper
611615C
Powertrain
TR35E44-C9.3B
Bulldozer
7SU6SU7S LGP8U66A6S7A7S7U8A8SU
View More
Shovel Logger
345C
Warranty Information
Return Policy
Parts diagram for 8H-5352
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8H-5352
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8H-5352

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads. Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs. Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8H-5352

Units of Measure

USMetric
Outside Diameter (mm): 95
Height (mm): 18
Material: Alloy Steel
Inside Diameter (mm): 60
Inside Diameter (in): 2.36
Height (in): 0.71
Outside Diameter (in): 3.74
View More
Compatible Models for part number 8H-5352

SHOVEL LOGGER

345C

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R1700 R1700 II

LOAD, HAUL, DUMP

R1700K

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

14E 12F

WINCH

57H 56H 56

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6R III D6GC D6H II D3C II D7R LGP D8 GC D6T LGPPAT D6R XL D6R II 30/30 D6T XW D3B D3C D6T XL D7R SERIES D8GC D6R D6T D6H D7R D7G D7H D6 D8 D7 D8T D8R D8N D6R STD D8R II D6T XL PAT D6T XW PAT DEUCE D7R II D6R LGP D7R XR

TRACK FELLER BUNCHER

TK732 2390 2391 TK1051 TK722 552 2 TK721 1190 541 2 TK741 522 521 2590 1390 2491 1190T 521B 532 522B 541 1290T 551 552

PIPELAYER

572R II 587T 587R 578 572R 583T 583R PL83 PL87 PL72

WATER FORDING TRACTOR

D7R II

EXCAVATOR

349D L 325D FM LL 336D 336D2 L 336D LN 330B L 330D FM 345C 345D 325D FM 349D2 330C L 336D L 336D2 568 FM 330C FM 349D 330D L 330D MH 349D2 L 330D LN 568 FM LL 345C L 345D L VG 345D L 330D 345C MH

VIBRATORY COMPACTOR

CS-44 CS-433E CP-433E CS-423E CP-44

MOBILE HYD POWER UNIT

330D L 340D2 L 336D L 336D 336E 345D 345C 349D L 330D 349D2 345C L

GENERATOR SET

3508B 3512

WHEEL TRACTOR

615 611 615C II 615C

TRACK LOADER

983 931B 931C

SOIL COMPACTOR

815F II 815K 815B 815 815F

WHEEL DOZER

814B 814F II 814K 814F 814

LANDFILL COMPACTOR

816F II 816K 816 816B 816F

WHEEL LOADER

972G 972H 972K 972M 972 972L 907K 906K 906M 908K 908M 966D 966F 966E 966H 966G 966F II 814K 972G II 970F 966G II

COMPACT WHEEL LOADER

906H2 907H2 902 908 906 906H 908M 908H2 906M 907H 907M 908H

CHALLENGER

65 75 65B

ARTICULATED TRUCK

D20D D30C D30D D250E II D35C D300E D300D D300B D250E D250D D250B D25D D25C D350D D350C D300E II

TRANSMISSION

TR35

RIPPER

7 6 8

WHEELED EXCAVATOR

W345C MH M330D

ENGINE - INDUSTRIAL

3516B

PNEUMATIC COMPACTOR

CW34 CW-34

WHEEL SCRAPER

611 615C

POWERTRAIN

TR35E44-C9.3B

BULLDOZER

7SU 6SU 7S LGP 8U 6 6A 6S 7A 7S 7U 8A 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert