NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings7Y-5219: 12.37mm Inside Diameter Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
7Y-5219: 12.37mm Inside Diameter Seal-O-Ring
7Y-5219: 12.37mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
7Y-5219: 12.37mm Inside Diameter Seal-O-Ring
7Y-5219: 12.37mm Inside Diameter Seal-O-Ring
7Y-5219: 12.37mm Inside Diameter Seal-O-Ring
7Y-5219: 12.37mm Inside Diameter Seal-O-Ring
7Y-5219: 12.37mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 12.37
Inside Diameter (in): 0.487
Material: NBR (90),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 112
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 12.37
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT14G2IT14G
Grapple-Dem/Sort
VRG40G320VRG30G330VRG50G313 GCVRG-30/2VRG-40/2G315 GCG315G325BG310BG320BVRG-20/2VRG-25/2G310 GCG315B
Wheel Tractor-Scraper
627621637627K LRC631631K621K627K637K657
Crusher
VHC-40VHC-50VHC-30P325P315P335P360
Waste Handling Grapple
G318
Asphalt Compactor
CB16CB15CB13
Grapple-Waste Handling
G315B
Mini Hyd Excavator
307D307C307B
Underground Articulated Truck
AD22
Oem Mob Hyd Pwr Unit
336MHPU
Forestry Products
538548558568FM528FM528 LL
Excavator
330 L345B II349D L320-A L325B LM315FFM538320-A S320-A N312B336D312C324D336E324E336F325-AM317F333 GC320D2320D3336D2 L322B LN326D LFM548335F323F336F XE374F L311B311C323D322N322-A LNM318F349E L330D2325C L322B322C323D LN324E LN352F XE VG330B LN321C330D FM345B345C321B345D336 MHPU312B L548320D2 GC349F L320D2 FM325D L330-A L330 LN352F-VG558320GX320D LRR315B315C326F L336D L374D L323F OEM336F L XE312C L323E LNFM558OTHER330C FM326F322-A320 GX538325B349DFM568324D L330GC336E L320 GC325C349E325D336E H349F320E RR325F352F340F322B L345B L324D FM LL330-A L329D LN336F LN XE320E LRR323F LNM325D MH324E L336F L374F345C L330 GC325-A L323D SA320D RR323D3323D S336D2 GC323D L322 L330D2 L323D2326D2 L385B345D L320N336F LNXE315-A320B320C320D320E323GC323E L336F LN329E LN320B FM LL323E SA320E LN320B S320B N330F320B L345B II MH330B330C330D390F L323F L320 L336D2 L XEM325D L MH320B U336E LN320C L336E LH349F LXE325D FM LL325-A FM L336D2 LXE323F SA320D LN340D2 L390D318B N390F320D L325 LN336E LNH320D FM RRMH3040390D L336D LN340MHPU325C FM340F L UHD349E L VG330B L326 GC320E L325D FM325B LN320D GC326D2349D2315-A L323D2 L325 L330C L336D2320F L568 FM320B LU326GC320D FM320B LL307-A330F LN330D L322-A L322-A N340325-A LN330D MH336 GC328D LCR329D L324D FM340F L LRE349D2 L325F LCR330D LN320C FM319C568 FM LL320326325323318C329E L322 LN318B345D L VG320-A330340D L335336333329D330F L329E330-A323 GX329F L336D2 XE335F LCR330C LN323 GC315B L325D MH321D LCR330-A LN329D2 L322C FM320D2 L324D LNM312329D2M315M318330C MH345C MH326F LNM320
Multi Terrain Loader
277B267B257B3257B247B267257287277247247B3287B
Compact Track Loader
259B3
Wheel Tractor
657E657G621H627G627H627E627F637G637E637K
Multi Processor
MP40MP20MP30MP15VT50VT60VT30VT40
Hex Based Spl Solution
320E330F OEM352F OEM
Track Loader
939C
Petroleum Engine
C15C13C18C11C9
Demolition And Sorting
G306G308
Wheel Loader
966K XE972M XE966M XE
Compact Wheel Loader
901C902C914G2901C2906H2907H2902902C2906903C2904H906H914G903D903C904B908H2907H908H
Soil Stabilizer
SS-250
Articulated Truck
725C730C2725C2730C725730735
Wheeled Excavator
M322D MHM320M317M330DW330BM317D2M325C MHM315D2W345C MHM318DM318CM318FMH3040M324D2 MHM318D MHM323FM322D2M322DM322CW345B IIM318C MHM315CM315DM316CM316FM316DM320D2M313CM313DM325BM322D2 MHM314F
Pneumatic Compactor
PS-200BCW-14PS-360BPS-360CPF-290BPS-150CPS-150B
Industrial Engine
C18C9.3C9C4.4C11C13C15
Logger
322C
Demolition Grapple
G318G314G345G312 GCG313 GC
Underground Art Truck
AD22
Shovel Logger
345C
Load Haul Dump
R1600GR1600HR1700GR1600
Material Handler
MH3250M325D MHMH3032MH3040MH3049MH3050MH3295MH3059M325D L MH
Hydraulic Shovel
60306060
Track-Type Tractor
D5K LGPD10D11D5R LGPD4K XLD3GD6K2 LGPD4GD5R2D6N OEMD3K XLD5GD6N XLD6TD6ND6KD4D4K LGPD4K2 LGPD6N LGPD5K2 LGPD3K2 LGPD4K2 XLD6T LGPD3K2 XLD6T LGPPATD4C IIID6K2 XLD6T XWD6T XLD5C IIID5R XLD6K LGPD6K XLD6T XL PATD6T XW PATD6K2D5K XLD5K2 XLD3K LGP
Asphalt Paver
BG-240CAP-900BAP-1050BAP-800DAP-800CAP300FBG-260CBG-2455CAP-1000BAP-300DAP-650BBG-230AP355AP-1055BAP-1000BG-225CBG-230DAP300AP355FBG-245C
Pipelayer
PL87PL72
Mining Excavator
5230B5230
Log Loadr Forst Mach
558
Shear-Demolition/Scrap
VHS-70VHS-60VHS-50VHS-40VHS-30VHS-60/4VHS-60/3S385CS385BVHS-70/3VHS-70/4S390S365S340S325S320S365BS365C
Grapple-Clamshell
CTV40
Vibratory Compactor
CS-56CS-54CP-533DCS-663ECS-531DCP-663ECS-533DCS-76CS-74CP-563ECP-563DCS-64CP-64CB-66BCP-54CP-56CB-534CCB-534BCB-534DCB-64BCB-535BCB-634CB-634CCB-634DCP-76CP-74CB-64CB-54CB-564DCD-54CB-68BCB-434BCB-434DCB-434CCP-573ECS-583ECS-583DCS-573DCS-573ECS-683ECS-563DCS-563E
Petroleum Package
CX35-P800TH31-E61CX31-C15ITH35-E81CX31-P600-
Mobile Hyd Power Unit
330D L329D L323D LN352FMHPU323F OEM390F330D2349D L330FMHPU336FMHPU329E340D2 L336D L330 MHPU349E L HVG325D L325C349E325D336F336D336EC7.1345D345C336E HVG330F330D324D LN330C349D2323D L345C L
Generator Set
35123512B
Cold Planer
PM-465PM-565
Forest Products
OTHER
Road Reclaimer
RR-250
Shear
S3090S3070S3050
Skid Steer Loader
242B3226B216B252B3272D2 XHP226B3236232236B3248246242262252252B268B216242B228226272D2232B248B236B216B3
Truck
793F CMD
Compactor
CB13CB15CB16
View More
Integrated Toolcarrier
IT14G2IT14G
Warranty Information
Return Policy
Parts diagram for 7Y-5219
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7Y-5219
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7Y-5219

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7Y-5219

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 12.37
Inside Diameter (in): 0.487
Material: NBR (90),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 112
View More
Compatible Models for part number 7Y-5219

INTEGRATED TOOLCARRIER

IT14G2 IT14G

GRAPPLE-DEM/SORT

VRG40 G320 VRG30 G330 VRG50 G313 GC VRG-30/2 VRG-40/2 G315 GC G315 G325B G310B G320B VRG-20/2 VRG-25/2 G310 GC G315B

WHEEL TRACTOR-SCRAPER

627 621 637 627K LRC 631 631K 621K 627K 637K 657

CRUSHER

VHC-40 VHC-50 VHC-30 P325 P315 P335 P360

WASTE HANDLING GRAPPLE

G318

ASPHALT COMPACTOR

CB16 CB15 CB13

GRAPPLE-WASTE HANDLING

G315B

MINI HYD EXCAVATOR

307D 307C 307B

UNDERGROUND ARTICULATED TRUCK

AD22

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

538 548 558 568 FM528 FM528 LL

EXCAVATOR

330 L 345B II 349D L 320-A L 325B L M315F FM538 320-A S 320-A N 312B 336D 312C 324D 336E 324E 336F 325-A M317F 333 GC 320D2 320D3 336D2 L 322B LN 326D L FM548 335F 323F 336F XE 374F L 311B 311C 323D 322N 322-A LN M318F 349E L 330D2 325C L 322B 322C 323D LN 324E LN 352F XE VG 330B LN 321C 330D FM 345B 345C 321B 345D 336 MHPU 312B L 548 320D2 GC 349F L 320D2 FM 325D L 330-A L 330 LN 352F-VG 558 320GX 320D LRR 315B 315C 326F L 336D L 374D L 323F OEM 336F L XE 312C L 323E LN FM558 OTHER 330C FM 326F 322-A 320 GX 538 325B 349D FM568 324D L 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 320E RR 325F 352F 340F 322B L 345B L 324D FM LL 330-A L 329D LN 336F LN XE 320E LRR 323F LN M325D MH 324E L 336F L 374F 345C L 330 GC 325-A L 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 322 L 330D2 L 323D2 326D2 L 385B 345D L 320N 336F LNXE 315-A 320B 320C 320D 320E 323GC 323E L 336F LN 329E LN 320B FM LL 323E SA 320E LN 320B S 320B N 330F 320B L 345B II MH 330B 330C 330D 390F L 323F L 320 L 336D2 L XE M325D L MH 320B U 336E LN 320C L 336E LH 349F LXE 325D FM LL 325-A FM L 336D2 LXE 323F SA 320D LN 340D2 L 390D 318B N 390F 320D L 325 LN 336E LNH 320D FM RR MH3040 390D L 336D LN 340MHPU 325C FM 340F L UHD 349E L VG 330B L 326 GC 320E L 325D FM 325B LN 320D GC 326D2 349D2 315-A L 323D2 L 325 L 330C L 336D2 320F L 568 FM 320B LU 326GC 320D FM 320B LL 307-A 330F LN 330D L 322-A L 322-A N 340 325-A LN 330D MH 336 GC 328D LCR 329D L 324D FM 340F L LRE 349D2 L 325F LCR 330D LN 320C FM 319C 568 FM LL 320 326 325 323 318C 329E L 322 LN 318B 345D L VG 320-A 330 340D L 335 336 333 329D 330F L 329E 330-A 323 GX 329F L 336D2 XE 335F LCR 330C LN 323 GC 315B L 325D MH 321D LCR 330-A LN 329D2 L 322C FM 320D2 L 324D LN M312 329D2 M315 M318 330C MH 345C MH 326F LN M320

MULTI TERRAIN LOADER

277B 267B 257B3 257B 247B 267 257 287 277 247 247B3 287B

COMPACT TRACK LOADER

259B3

WHEEL TRACTOR

657E 657G 621H 627G 627H 627E 627F 637G 637E 637K

MULTI PROCESSOR

MP40 MP20 MP30 MP15 VT50 VT60 VT30 VT40

HEX BASED SPL SOLUTION

320E 330F OEM 352F OEM

TRACK LOADER

939C

PETROLEUM ENGINE

C15 C13 C18 C11 C9

DEMOLITION AND SORTING

G306 G308

WHEEL LOADER

966K XE 972M XE 966M XE

COMPACT WHEEL LOADER

901C 902C 914G2 901C2 906H2 907H2 902 902C2 906 903C2 904H 906H 914G 903D 903C 904B 908H2 907H 908H

SOIL STABILIZER

SS-250

ARTICULATED TRUCK

725C 730C2 725C2 730C 725 730 735

WHEELED EXCAVATOR

M322D MH M320 M317 M330D W330B M317D2 M325C MH M315D2 W345C MH M318D M318C M318F MH3040 M324D2 MH M318D MH M323F M322D2 M322D M322C W345B II M318C MH M315C M315D M316C M316F M316D M320D2 M313C M313D M325B M322D2 MH M314F

PNEUMATIC COMPACTOR

PS-200B CW-14 PS-360B PS-360C PF-290B PS-150C PS-150B

INDUSTRIAL ENGINE

C18 C9.3 C9 C4.4 C11 C13 C15

LOGGER

322C

DEMOLITION GRAPPLE

G318 G314 G345 G312 GC G313 GC

UNDERGROUND ART TRUCK

AD22

SHOVEL LOGGER

345C

LOAD HAUL DUMP

R1600G R1600H R1700G R1600

MATERIAL HANDLER

MH3250 M325D MH MH3032 MH3040 MH3049 MH3050 MH3295 MH3059 M325D L MH

HYDRAULIC SHOVEL

6030 6060

TRACK-TYPE TRACTOR

D5K LGP D10 D11 D5R LGP D4K XL D3G D6K2 LGP D4G D5R2 D6N OEM D3K XL D5G D6N XL D6T D6N D6K D4 D4K LGP D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D4K2 XL D6T LGP D3K2 XL D6T LGPPAT D4C III D6K2 XL D6T XW D6T XL D5C III D5R XL D6K LGP D6K XL D6T XL PAT D6T XW PAT D6K2 D5K XL D5K2 XL D3K LGP

ASPHALT PAVER

BG-240C AP-900B AP-1050B AP-800D AP-800C AP300F BG-260C BG-2455C AP-1000B AP-300D AP-650B BG-230 AP355 AP-1055B AP-1000 BG-225C BG-230D AP300 AP355F BG-245C

PIPELAYER

PL87 PL72

MINING EXCAVATOR

5230B 5230

LOG LOADR FORST MACH

558

SHEAR-DEMOLITION/SCRAP

VHS-70 VHS-60 VHS-50 VHS-40 VHS-30 VHS-60/4 VHS-60/3 S385C S385B VHS-70/3 VHS-70/4 S390 S365 S340 S325 S320 S365B S365C

GRAPPLE-CLAMSHELL

CTV40

VIBRATORY COMPACTOR

CS-56 CS-54 CP-533D CS-663E CS-531D CP-663E CS-533D CS-76 CS-74 CP-563E CP-563D CS-64 CP-64 CB-66B CP-54 CP-56 CB-534C CB-534B CB-534D CB-64B CB-535B CB-634 CB-634C CB-634D CP-76 CP-74 CB-64 CB-54 CB-564D CD-54 CB-68B CB-434B CB-434D CB-434C CP-573E CS-583E CS-583D CS-573D CS-573E CS-683E CS-563D CS-563E

PETROLEUM PACKAGE

CX35-P800 TH31-E61 CX31-C15I TH35-E81 CX31-P600-

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 325C 349E 325D 336F 336D 336E C7.1 345D 345C 336E HVG 330F 330D 324D LN 330C 349D2 323D L 345C L

GENERATOR SET

3512 3512B

COLD PLANER

PM-465 PM-565

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RR-250

SHEAR

S3090 S3070 S3050

SKID STEER LOADER

242B3 226B 216B 252B3 272D2 XHP 226B3 236 232 236B3 248 246 242 262 252 252B 268B 216 242B 228 226 272D2 232B 248B 236B 216B3

TRUCK

793F CMD

COMPACTOR

CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert