NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges8D-2788: Motor Grader Cutting Edge
Home
Ground Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges
8D-2788: Motor Grader Cutting Edge
8D-2788: Motor Grader Cutting Edge

Cat® 13 mm Curved Grader Cutting Edge

Brand: Cat

Product Images
8D-2788: Motor Grader Cutting Edge
8D-2788: Motor Grader Cutting Edge
8D-2788: Motor Grader Cutting Edge
8D-2788: Motor Grader Cutting Edge
8D-2788: Motor Grader Cutting Edge

Cat® 13 mm Curved Grader Cutting Edge

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat motor grader cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.

Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Impact and abrasion resistance
• High productivity in any application

Applications
• 12’ Blades
• ¾” Bolt Holes
• Developing roads
Removing holes

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat motor grader cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.

Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Impact and abrasion resistance
• High productivity in any application

Applications
• 12’ Blades
• ¾” Bolt Holes
• Developing roads
Removing holes

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 72.00
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 71.906
Thickness (in): 0.5
End Hole Spacing (mm): 76.2
Hole Quantity: 13
Edge Shape: Curved
Hole Size: 5/8-in Plow Bolt (18 mm square)
Thickness (mm): 12.7
Height (in): 1.00
Width (mm): 203.2
Height (mm): 25.40
Hole Spacing (in): 6
Edge Type: Continuous
Hole Spacing (mm): 152.4
End Hole Spacing (in): 3
Overall Length (mm): 1826.4
Length (mm): 1828.80
Width (in): 8
Units of MeasureUSMetric
Length (in): 72.00
Material: Boron Steel
Wear or Durability: Standard
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 8D-2788
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8D-2788
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8D-2788

Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat motor grader cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.

Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Impact and abrasion resistance
• High productivity in any application

Applications
• 12’ Blades
• ¾” Bolt Holes
• Developing roads
Removing holes

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8D-2788

Units of Measure

USMetric
Length (in): 72.00
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 71.906
Thickness (in): 0.5
End Hole Spacing (mm): 76.2
Hole Quantity: 13
Edge Shape: Curved
Hole Size: 5/8-in Plow Bolt (18 mm square)
Thickness (mm): 12.7
Height (in): 1.00
Width (mm): 203.2
Height (mm): 25.40
Hole Spacing (in): 6
Edge Type: Continuous
Hole Spacing (mm): 152.4
End Hole Spacing (in): 3
Overall Length (mm): 1826.4
Length (mm): 1828.80
Width (in): 8
View More
Compatible Models for part number 8D-2788

We currently do not have compatibility information for this part.

Related parts
3F-5108
3F-5108: 5/8-11 Thread 57.15mm Long Plow Bolt
Contact Dealer
4K-0367
4K-0367: 5/8''-11 Hex Nut
Contact Dealer
5P-8247
5P-8247: 5/8" ID Steel Flat Washer
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert