Description: Offering OEM fit and finish, Cat® General Duty motor grader cutting edges deliver consistent performance in low impact and finish grading applications. They are manufactured from high-carbon steel, making them a reliable and affordable cutting edge option for cost-focused customers.
Cat® General Duty motor grader cutting edges fit correctly on any brand of motor grader. Curved cutting edges are designed to penetrate the roadway better than flat edges while carrying existing material forward to leave a smooth even surface.
Attributes • Abrasion resistance • Curved double bevel design for excellent penetration • Cat® General Duty parts have the same form and fit of premium Cat parts.
Applications • Finish grading Consult your owner’s manual or contact your local Cat Dealer for more information.
Applicable Models: 120G, 120H, 12H, 135H, 140H
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Offering OEM fit and finish, Cat® General Duty motor grader cutting edges deliver consistent performance in low impact and finish grading applications. They are manufactured from high-carbon steel, making them a reliable and affordable cutting edge option for cost-focused customers.
Cat® General Duty motor grader cutting edges fit correctly on any brand of motor grader. Curved cutting edges are designed to penetrate the roadway better than flat edges while carrying existing material forward to leave a smooth even surface.
Attributes • Abrasion resistance • Curved double bevel design for excellent penetration • Cat® General Duty parts have the same form and fit of premium Cat parts.
Applications • Finish grading Consult your owner’s manual or contact your local Cat Dealer for more information.
Applicable Models: 120G, 120H, 12H, 135H, 140H
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 72.00
Material: Carbon Steel
Wear or Durability: High Carbon
End Hole Spacing (mm): 76.2
Thickness (in): 0.5
Overall Length (in): 71.906
Hole Quantity: 8
Edge Shape: Curved
Hole Size: 5/8-in Plow Bolt (18 mm square)
Thickness (mm): 12.7
Height (in): 0.50
Width (mm): 203.2
Height (mm): 12.70
Hole Spacing (in): 12
Hole Spacing (mm): 304.8
Edge Type: Continuous
End Hole Spacing (in): 3
Overall Length (mm): 1826.4
Length (mm): 1828.80
Width (in): 8
Units of MeasureUSMetric
Length (in): 72.00
Material: Carbon Steel
Wear or Durability: High Carbon
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 9W-2313
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9W-2313
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9W-2313
Description: Offering OEM fit and finish, Cat® General Duty motor grader cutting edges deliver consistent performance in low impact and finish grading applications. They are manufactured from high-carbon steel, making them a reliable and affordable cutting edge option for cost-focused customers.
Cat® General Duty motor grader cutting edges fit correctly on any brand of motor grader. Curved cutting edges are designed to penetrate the roadway better than flat edges while carrying existing material forward to leave a smooth even surface.
Attributes • Abrasion resistance • Curved double bevel design for excellent penetration • Cat® General Duty parts have the same form and fit of premium Cat parts.
Applications • Finish grading Consult your owner’s manual or contact your local Cat Dealer for more information.
Applicable Models: 120G, 120H, 12H, 135H, 140H
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9W-2313
Units of Measure
USMetric
Length (in): 72.00
Material: Carbon Steel
Wear or Durability: High Carbon
End Hole Spacing (mm): 76.2
Thickness (in): 0.5
Overall Length (in): 71.906
Hole Quantity: 8
Edge Shape: Curved
Hole Size: 5/8-in Plow Bolt (18 mm square)
Thickness (mm): 12.7
Height (in): 0.50
Width (mm): 203.2
Height (mm): 12.70
Hole Spacing (in): 12
Hole Spacing (mm): 304.8
Edge Type: Continuous
End Hole Spacing (in): 3
Overall Length (mm): 1826.4
Length (mm): 1828.80
Width (in): 8
View More
Compatible Models for part number 9W-2313
We currently do not have compatibility information for this part.
Related parts
4K-0367: 5/8''-11 Hex Nut
Contact Dealer
3F-5108: 5/8-11 Thread 57.15mm Long Plow Bolt
Contact Dealer
5P-8247: 5/8" ID Steel Flat Washer
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.