Description: A cabin accelerator control plate is a component found in machines and machinery that allows the operator to control the engine's throttle and thus regulate the machine's speed or engine revolutions per minute. The cabin accelerator control plate is located within the operator's compartment or cabin of the machine or machinery. It consists of a sturdy metal plate that houses the accelerator pedal and associated components.
Attributes: • Bracket provides stability and structural support for the accelerator control plate. • Ensures that the accelerator pedal returns to its idle or rest position.
Applications: The cabin accelerator control plate's primary function is to provide a stable and controlled interface between the operator and the engine's throttle, enabling precise control of the machine's speed and acceleration and it is widely used in Cat 621F, 623F, 627, 627B, 627F, 631F, 637, 637D, 637F, 639D, 650, 660, 666, 651F, 657B, 657F, 666 and 666B Wheel Tractor Scrapers, 627, 637, 657, 657B and 666, 666B Scraper, 768C, 769C, 771C, 772B, 773B, 775B, 776, 776B, 776C, 777, 777B, 777C, 784B, 785, 789 and 793 Truck, 772 and 776 Wagon, 994 and 994D Wheel Loader, 9C and 9U Bulldozer, D9G and D9H Track Type Tractor, TH38 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A cabin accelerator control plate is a component found in machines and machinery that allows the operator to control the engine's throttle and thus regulate the machine's speed or engine revolutions per minute. The cabin accelerator control plate is located within the operator's compartment or cabin of the machine or machinery. It consists of a sturdy metal plate that houses the accelerator pedal and associated components.
Attributes: • Bracket provides stability and structural support for the accelerator control plate. • Ensures that the accelerator pedal returns to its idle or rest position.
Applications: The cabin accelerator control plate's primary function is to provide a stable and controlled interface between the operator and the engine's throttle, enabling precise control of the machine's speed and acceleration and it is widely used in Cat 621F, 623F, 627, 627B, 627F, 631F, 637, 637D, 637F, 639D, 650, 660, 666, 651F, 657B, 657F, 666 and 666B Wheel Tractor Scrapers, 627, 637, 657, 657B and 666, 666B Scraper, 768C, 769C, 771C, 772B, 773B, 775B, 776, 776B, 776C, 777, 777B, 777C, 784B, 785, 789 and 793 Truck, 772 and 776 Wagon, 994 and 994D Wheel Loader, 9C and 9U Bulldozer, D9G and D9H Track Type Tractor, TH38 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Aluminum Die Casting,Alloy Aluminum
Overall Height (in): 5.19
Overall Height (mm): 131.78
Overall Width (in): 4.56
Overall Width (mm): 115.87
Thickness (in): 0.38
Thickness (mm): 9.65
Weight (kg): 0.23
Weight (lb): 0.5
Length (in): 5.2
Height (in): 1.5
Width (mm): 116.84
Height (mm): 38.1
Length (mm): 132.08
Units of MeasureUSMetric
Material: Aluminum Die Casting,Alloy Aluminum
Overall Height (in): 5.19
Overall Height (mm): 131.78
View More
Time for maintenance?
We make it easy
Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.
Description: A cabin accelerator control plate is a component found in machines and machinery that allows the operator to control the engine's throttle and thus regulate the machine's speed or engine revolutions per minute. The cabin accelerator control plate is located within the operator's compartment or cabin of the machine or machinery. It consists of a sturdy metal plate that houses the accelerator pedal and associated components.
Attributes: • Bracket provides stability and structural support for the accelerator control plate. • Ensures that the accelerator pedal returns to its idle or rest position.
Applications: The cabin accelerator control plate's primary function is to provide a stable and controlled interface between the operator and the engine's throttle, enabling precise control of the machine's speed and acceleration and it is widely used in Cat 621F, 623F, 627, 627B, 627F, 631F, 637, 637D, 637F, 639D, 650, 660, 666, 651F, 657B, 657F, 666 and 666B Wheel Tractor Scrapers, 627, 637, 657, 657B and 666, 666B Scraper, 768C, 769C, 771C, 772B, 773B, 775B, 776, 776B, 776C, 777, 777B, 777C, 784B, 785, 789 and 793 Truck, 772 and 776 Wagon, 994 and 994D Wheel Loader, 9C and 9U Bulldozer, D9G and D9H Track Type Tractor, TH38 Powertrain.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8D-7056
Units of Measure
USMetric
Material: Aluminum Die Casting,Alloy Aluminum
Overall Height (in): 5.19
Overall Height (mm): 131.78
Overall Width (in): 4.56
Overall Width (mm): 115.87
Thickness (in): 0.38
Thickness (mm): 9.65
Weight (kg): 0.23
Weight (lb): 0.5
Length (in): 5.2
Height (in): 1.5
Width (mm): 116.84
Height (mm): 38.1
Length (mm): 132.08
View More
Time for maintenance?
We make it easy
Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.