NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8F-5900: 221.84mm Inside Diameter Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
8F-5900: 221.84mm Inside Diameter Seal-O-Ring
8F-5900: 221.84mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
8F-5900: 221.84mm Inside Diameter Seal-O-Ring
8F-5900: 221.84mm Inside Diameter Seal-O-Ring
8F-5900: 221.84mm Inside Diameter Seal-O-Ring
8F-5900: 221.84mm Inside Diameter Seal-O-Ring
8F-5900: 221.84mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 221.84
Inside Diameter (in): 8.734
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 269
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 221.84
View More
Compatible Models
Compatible Models
Underground Art Truck
AD30
Load Haul Dump
R1700 IIR1700G
Material Handler
MH3295
Winch
51853
Motor Grader
120B12012F12E140B14014E
Backhoe
931D3
Track Skidder
527D5HTSK II
Wheel Skidder
518
Track-Type Tractor
D9D6D3C IID6XED3BD3CD4C IID4BD4CD5C
Rotary Drill
MD6250
Pipelayer
572R II572R
Forestry Products
558
Mining Excavator
5230B5230
Front Shovel
385C5090B
Excavator
345374F L390D390F374F390D L385C FS385B385C385C L365C L365C L MH385C L MH374D L365B IIFM558390F L365B L365C345 GC365B
Mobile Hyd Power Unit
385C365C L385C L390F
Wheel Tractor
627621623
Track Loader
931C II935C935B931B931C935C II
Soil Compactor
825825H825G825K825C825B825G II
Ejector Truck
740740B
Wheel Dozer
834824B824H824G824C824K824G II824
Landfill Compactor
826826G II826C826B826G826H826K
Grapple
120C518125C
Wheel Loader
980 XE982XE980K HLG980982988994992980G II980XE980B992B980C980F980H980G980L980K980M994D982 XE982M980F II
Articulated Truck
D550BD44B740BD400DD35HPD35CD40D740735B735 OEM735
Ripper
3
Boom
120C
Truck
769769B
Wheel Scraper
666666B657657B
Tractor
768B
Bulldozer
D5C PATLGP824S3S5A PAT3PD5C PAT
View More
Underground Art Truck
AD30
Warranty Information
Return Policy
Parts diagram for 8F-5900
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8F-5900
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8F-5900

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8F-5900

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 221.84
Inside Diameter (in): 8.734
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 269
View More
Compatible Models for part number 8F-5900

UNDERGROUND ART TRUCK

AD30

LOAD HAUL DUMP

R1700 II R1700G

MATERIAL HANDLER

MH3295

WINCH

518 53

MOTOR GRADER

120B 120 12F 12E 140B 140 14E

BACKHOE

931 D3

TRACK SKIDDER

527 D5HTSK II

WHEEL SKIDDER

518

TRACK-TYPE TRACTOR

D9 D6 D3C II D6XE D3B D3C D4C II D4B D4C D5C

ROTARY DRILL

MD6250

PIPELAYER

572R II 572R

FORESTRY PRODUCTS

558

MINING EXCAVATOR

5230B 5230

FRONT SHOVEL

385C 5090B

EXCAVATOR

345 374F L 390D 390F 374F 390D L 385C FS 385B 385C 385C L 365C L 365C L MH 385C L MH 374D L 365B II FM558 390F L 365B L 365C 345 GC 365B

MOBILE HYD POWER UNIT

385C 365C L 385C L 390F

WHEEL TRACTOR

627 621 623

TRACK LOADER

931C II 935C 935B 931B 931C 935C II

SOIL COMPACTOR

825 825H 825G 825K 825C 825B 825G II

EJECTOR TRUCK

740 740B

WHEEL DOZER

834 824B 824H 824G 824C 824K 824G II 824

LANDFILL COMPACTOR

826 826G II 826C 826B 826G 826H 826K

GRAPPLE

120C 518 125C

WHEEL LOADER

980 XE 982XE 980K HLG 980 982 988 994 992 980G II 980XE 980B 992B 980C 980F 980H 980G 980L 980K 980M 994D 982 XE 982M 980F II

ARTICULATED TRUCK

D550B D44B 740B D400D D35HP D35C D40D 740 735B 735 OEM 735

RIPPER

3

BOOM

120C

TRUCK

769 769B

WHEEL SCRAPER

666 666B 657 657B

TRACTOR

768B

BULLDOZER

D5C PATLGP 824S 3S 5A PAT 3P D5C PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert