To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components8N-7257: Resilient Mount
Home
EngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components8N-7257: Resilient Mount
8N-7257: Resilient Mount
Cat® Radiator Resilient Mount, Absorbs vibrations and shocks, securing the radiator in the cooling system, enhancing performance, and preventing damage.
Brand: Cat
Product Images
8N-7257: Resilient Mount
Cat® Radiator Resilient Mount, Absorbs vibrations and shocks, securing the radiator in the cooling system, enhancing performance, and preventing damage.
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
396-0660 : Radiator Vibration Isolation Mount
Contact Dealer
Description
Description
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise.)
Bushing Mounts are cylindrical rubber components with an inner steel sleeve. They may be straight or flanged (with lip). Some come installed into an outer sleeve.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Bushing Mounts are designed primarily to support radial loads, and some may allow rotation. They are typically press-fitted into the supporting structure for a strong, stable connection. Bushings with outer sleeves may also be installed into a cap-and-saddle supporting structure.
Applications: Bushing Mounts are used in a wide variety of Cat mounting systems, such as powertrain, cooler, electronic, cab, HVAC, and hydraulic systems.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise.)
Bushing Mounts are cylindrical rubber components with an inner steel sleeve. They may be straight or flanged (with lip). Some come installed into an outer sleeve.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Bushing Mounts are designed primarily to support radial loads, and some may allow rotation. They are typically press-fitted into the supporting structure for a strong, stable connection. Bushings with outer sleeves may also be installed into a cap-and-saddle supporting structure.
Applications: Bushing Mounts are used in a wide variety of Cat mounting systems, such as powertrain, cooler, electronic, cab, HVAC, and hydraulic systems.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Pilot Outside Diameter (mm): 89
Lip Outside Diameter (mm): 106.4
Lip Thickness (in): 0.53
Material: Natural Rubber (NR) Rubber,Carbon Steel
Lip Outside Diameter (in): 4.19
Mount Type: Flanged Bushing
Inside Diameter (mm): 50
Lip Thickness (mm): 13.5
Overall Length (mm): 43
Pilot Outside Diameter (in): 3.5
Inside Diameter (in): 1.97
Units of MeasureUSMetric
Pilot Outside Diameter (mm): 89
Lip Outside Diameter (mm): 106.4
Lip Thickness (in): 0.53
View More
Dags för underhåll?
Vi gör det enkelt
Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise.)
Bushing Mounts are cylindrical rubber components with an inner steel sleeve. They may be straight or flanged (with lip). Some come installed into an outer sleeve.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Bushing Mounts are designed primarily to support radial loads, and some may allow rotation. They are typically press-fitted into the supporting structure for a strong, stable connection. Bushings with outer sleeves may also be installed into a cap-and-saddle supporting structure.
Applications: Bushing Mounts are used in a wide variety of Cat mounting systems, such as powertrain, cooler, electronic, cab, HVAC, and hydraulic systems.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8N-7257
Units of Measure
USMetric
Pilot Outside Diameter (mm): 89
Lip Outside Diameter (mm): 106.4
Lip Thickness (in): 0.53
Material: Natural Rubber (NR) Rubber,Carbon Steel
Lip Outside Diameter (in): 4.19
Mount Type: Flanged Bushing
Inside Diameter (mm): 50
Lip Thickness (mm): 13.5
Overall Length (mm): 43
Pilot Outside Diameter (in): 3.5
Inside Diameter (in): 1.97
View More
Dags för underhåll?
Vi gör det enkelt
Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.
Cat® Radiator Resilient Mount, Absorbs vibrations and shocks, securing the radiator in the cooling system, enhancing performance, and preventing damage.
This part:396-0660: Radiator Vibration Isolation Mount
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.