NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals8P-8950: Metal Seal Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
8P-8950: Metal Seal Ring
8P-8950: Metal Seal Ring

Cat® 3.137 mm Thick Metal Seal Ring for planetary transmission

Brand: Cat

Product Images
8P-8950: Metal Seal Ring
8P-8950: Metal Seal Ring
8P-8950: Metal Seal Ring
8P-8950: Metal Seal Ring
8P-8950: Metal Seal Ring

Cat® 3.137 mm Thick Metal Seal Ring for planetary transmission

Brand: Cat

Warranty Information
Return Policy
Description
Description

Description:
Metal seal rings have rectangular shaped hooks on each end that overlap and interlock when the rings are assembled into grooves.These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Metal seal rings have rectangular shaped hooks on each end that overlap and interlock when the rings are assembled into grooves.These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 3.5
Gage Diameter (in): 6.76
Material: Gray (Flake) Iron
Thickness (in): 0.123
Thickness (mm): 3.14
Gage Diameter (mm): 171.45
Width (in): 0.14
Units of MeasureUSMetric
Width (mm): 3.5
Gage Diameter (in): 6.76
Material: Gray (Flake) Iron
View More
Compatible Models
Compatible Models
Generator Set
3516E
Wheel Tractor
613C II613C
Integrated Toolcarrier
IT62G IIIT62GIT62H
Wheel Tractor-Scraper
613G
Load Haul Dump
R1300GR1300R1300G II
Petroleum Transmission
CX48TH55-E70TH55FT-E90TH53-E60
Winch
55
Wheel Loader
936E936F960F962G II966966 GC950B/950E936950G II966CG936966H950B950E950G962H966L950F962G966K950H966M950K962K966R950F II
Track Skidder
527D5HTSK IID4HTSK III517
Track-Type Tractor
D5H XLD5D5R2D6N OEMD5R XLD5MD5ND5HD5R LGPD6N LGPD4H IIID6N XLD6MD6ND4H XL
Ripper
5
Pipelayer
561N561M
Wheel Scraper
613C
Truck
797797F797B
Bulldozer
5A5P5S
Petroleum Package
TH55
View More
Generator Set
3516E
Warranty Information
Return Policy
Parts diagram for 8P-8950
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8P-8950
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8P-8950

Description:
Metal seal rings have rectangular shaped hooks on each end that overlap and interlock when the rings are assembled into grooves.These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8P-8950

Units of Measure

USMetric
Width (mm): 3.5
Gage Diameter (in): 6.76
Material: Gray (Flake) Iron
Thickness (in): 0.123
Thickness (mm): 3.14
Gage Diameter (mm): 171.45
Width (in): 0.14
View More
Compatible Models for part number 8P-8950

GENERATOR SET

3516E

WHEEL TRACTOR

613C II 613C

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1300G R1300 R1300G II

PETROLEUM TRANSMISSION

CX48 TH55-E70 TH55FT-E90 TH53-E60

WINCH

55

WHEEL LOADER

936E 936F 960F 962G II 966 966 GC 950B/950E 936 950G II 966C G936 966H 950B 950E 950G 962H 966L 950F 962G 966K 950H 966M 950K 962K 966R 950F II

TRACK SKIDDER

527 D5HTSK II D4HTSK III 517

TRACK-TYPE TRACTOR

D5H XL D5 D5R2 D6N OEM D5R XL D5M D5N D5H D5R LGP D6N LGP D4H III D6N XL D6M D6N D4H XL

RIPPER

5

PIPELAYER

561N 561M

WHEEL SCRAPER

613C

TRUCK

797 797F 797B

BULLDOZER

5A 5P 5S

PETROLEUM PACKAGE

TH55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert