NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainBrakes & ComponentsOther Brake Components8R-0807: Lining Assembly-Carrier
Home
DrivetrainBrakes & ComponentsOther Brake Components
8R-0807: Lining Assembly-Carrier
8R-0807: Lining Assembly-Carrier

Cat® Lining Assembly-Carrier

Brand: Cat

Product Images
8R-0807: Lining Assembly-Carrier
8R-0807: Lining Assembly-Carrier
8R-0807: Lining Assembly-Carrier
8R-0807: Lining Assembly-Carrier

Cat® Lining Assembly-Carrier

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat brake lining carriers (also called brake disc pads) are the key components that slow, stop or hold a machine stationary. On Caterpillar machines, they are located at the wheels of wheel-type machines. In track-type machines, they are located on the axle shafts.

Attributes:
• Assists in braking, steering and maneuvering
• Inboard and outboard position

Application:
Cat brake lining carriers are used in braking system for safe controlling of Cat machines speeds, typically on wheeled machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat brake lining carriers (also called brake disc pads) are the key components that slow, stop or hold a machine stationary. On Caterpillar machines, they are located at the wheels of wheel-type machines. In track-type machines, they are located on the axle shafts.

Attributes:
• Assists in braking, steering and maneuvering
• Inboard and outboard position

Application:
Cat brake lining carriers are used in braking system for safe controlling of Cat machines speeds, typically on wheeled machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Molded, asbestos free
Length (mm): 177.8
Width (mm): 69
Height (mm): 22.2
Length (in): 7
Width (in): 2.71
Height (in): 0.875
Material: Non-Band Type Friction Material
Units of MeasureUSMetric
Material Description: Molded, asbestos free
Length (mm): 177.8
Width (mm): 69
View More
Compatible Models
Compatible Models
Wheel Skidder
528B530B528518
Boom
120C
Integrated Toolcarrier
IT12
Winch
518
Grapple
120C125C518
Compact Wheel Loader
910
Feller Buncher
FB518
Wheel Loader
G910
View More
Wheel Skidder
528B530B528518
Warranty Information
Return Policy
Parts diagram for 8R-0807
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8R-0807
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8R-0807

Description:
Cat brake lining carriers (also called brake disc pads) are the key components that slow, stop or hold a machine stationary. On Caterpillar machines, they are located at the wheels of wheel-type machines. In track-type machines, they are located on the axle shafts.

Attributes:
• Assists in braking, steering and maneuvering
• Inboard and outboard position

Application:
Cat brake lining carriers are used in braking system for safe controlling of Cat machines speeds, typically on wheeled machines. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 8R-0807

Units of Measure

USMetric
Material Description: Molded, asbestos free
Length (mm): 177.8
Width (mm): 69
Height (mm): 22.2
Length (in): 7
Width (in): 2.71
Height (in): 0.875
Material: Non-Band Type Friction Material
View More
Compatible Models for part number 8R-0807

WHEEL SKIDDER

528B 530B 528 518

BOOM

120C

INTEGRATED TOOLCARRIER

IT12

WINCH

518

GRAPPLE

120C 125C 518

COMPACT WHEEL LOADER

910

FELLER BUNCHER

FB518

WHEEL LOADER

G910

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert