The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
377-5831 : BODY-F V-GD
Contact Dealer
Description
Description
Description: A Fuel Valve Body controls the flow of fuel to the engine. The fuel valve body consists of a valve seat, valve stem, and valve disc, which work together to regulate the flow of fuel through the system. The valve seat provides a sealing surface for the valve disc, while the valve stem is a movable component that controls the position of the valve disc. The valve disc is a circular component that opens and closes the valve seat to control the flow of fuel.
Attributes: • Withstand the high pressures and temperatures generated by the fuel system • Controls the flow of fuel, ensuring that the engine receives the correct amount of fuel at the right time • Withstanding wear and tear over time
Applications: A Fuel Valve Body is important component of fuel injection pumps, which drive fuel into the cylinders of engines, This is widely used in Cat 112F, 120, 120,120B, 120B, 120G, 12E, 12F, 12G, 130G, 140, 140B, 140G, 14E and 14G Motor Grader, 1673C,3306, 3208, 3306, 3406, D330C,3304, D333C and D333C,3306 Engine (Piston), 225, 235, 235B and 235C Excavators, 3304 and 3306 Generator Set, 518 and 528 Skidder, 561C, 561D, 571F, 571G, 572F and 572G Pipelayer, 621, 621B, 621R, 623, 627, 627B, 637 and 814 Wheel Tractor Scrapers, 627, 627B, 637, 637B, 637D and 639D Scraper, 65,65B, 951B, D4D, D4E, D5, D5B, D6C, D6D, D7F, D7G and D7H Track Type Tractor, 815 and 816 Compactor, 920, 922B, 930, 930R,930T, 944, 950, 950B,950E, 966C, 966D,966E, 966R and 980B Wheel Loader, 941, 941,941B, 951, 951B,951C, 951C, 955K,955L, 955L, 963, 963B, 977K,977L and 977L Track Loader, 950 Tree Harvester, CL215 Underground Mining, M520 and M553 Goer, M559 Cargo - Tanker, Power Shift, RT60 and RTC60,RT40,RT50 Material Handler, TR13, TR16, TR28, and TR35 Powertrain.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Fuel Valve Body controls the flow of fuel to the engine. The fuel valve body consists of a valve seat, valve stem, and valve disc, which work together to regulate the flow of fuel through the system. The valve seat provides a sealing surface for the valve disc, while the valve stem is a movable component that controls the position of the valve disc. The valve disc is a circular component that opens and closes the valve seat to control the flow of fuel.
Attributes: • Withstand the high pressures and temperatures generated by the fuel system • Controls the flow of fuel, ensuring that the engine receives the correct amount of fuel at the right time • Withstanding wear and tear over time
Applications: A Fuel Valve Body is important component of fuel injection pumps, which drive fuel into the cylinders of engines, This is widely used in Cat 112F, 120, 120,120B, 120B, 120G, 12E, 12F, 12G, 130G, 140, 140B, 140G, 14E and 14G Motor Grader, 1673C,3306, 3208, 3306, 3406, D330C,3304, D333C and D333C,3306 Engine (Piston), 225, 235, 235B and 235C Excavators, 3304 and 3306 Generator Set, 518 and 528 Skidder, 561C, 561D, 571F, 571G, 572F and 572G Pipelayer, 621, 621B, 621R, 623, 627, 627B, 637 and 814 Wheel Tractor Scrapers, 627, 627B, 637, 637B, 637D and 639D Scraper, 65,65B, 951B, D4D, D4E, D5, D5B, D6C, D6D, D7F, D7G and D7H Track Type Tractor, 815 and 816 Compactor, 920, 922B, 930, 930R,930T, 944, 950, 950B,950E, 966C, 966D,966E, 966R and 980B Wheel Loader, 941, 941,941B, 951, 951B,951C, 951C, 955K,955L, 955L, 963, 963B, 977K,977L and 977L Track Loader, 950 Tree Harvester, CL215 Underground Mining, M520 and M553 Goer, M559 Cargo - Tanker, Power Shift, RT60 and RTC60,RT40,RT50 Material Handler, TR13, TR16, TR28, and TR35 Powertrain.
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Color: Black
Length (in): 54.76
Outside Diameter (mm): 21.882
Material: Steel,Carbon Steel,Alloy Zinc
Length (mm): 54.762
Minimum Diameter (in): 4
Outside Diameter (in): 21.88
Overall Diameter (in): 4.38
Overall Length (in): 7.78
Thread: M14X1.5, 7/16-10
Weight (kg): 3.51
Units of MeasureUSMetric
Material Description: Steel
Color: Black
Length (in): 54.76
View More
Пришло время обслуживания?
С нами это просто.
Полные комплекты по типу оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.
Description: A Fuel Valve Body controls the flow of fuel to the engine. The fuel valve body consists of a valve seat, valve stem, and valve disc, which work together to regulate the flow of fuel through the system. The valve seat provides a sealing surface for the valve disc, while the valve stem is a movable component that controls the position of the valve disc. The valve disc is a circular component that opens and closes the valve seat to control the flow of fuel.
Attributes: • Withstand the high pressures and temperatures generated by the fuel system • Controls the flow of fuel, ensuring that the engine receives the correct amount of fuel at the right time • Withstanding wear and tear over time
Applications: A Fuel Valve Body is important component of fuel injection pumps, which drive fuel into the cylinders of engines, This is widely used in Cat 112F, 120, 120,120B, 120B, 120G, 12E, 12F, 12G, 130G, 140, 140B, 140G, 14E and 14G Motor Grader, 1673C,3306, 3208, 3306, 3406, D330C,3304, D333C and D333C,3306 Engine (Piston), 225, 235, 235B and 235C Excavators, 3304 and 3306 Generator Set, 518 and 528 Skidder, 561C, 561D, 571F, 571G, 572F and 572G Pipelayer, 621, 621B, 621R, 623, 627, 627B, 637 and 814 Wheel Tractor Scrapers, 627, 627B, 637, 637B, 637D and 639D Scraper, 65,65B, 951B, D4D, D4E, D5, D5B, D6C, D6D, D7F, D7G and D7H Track Type Tractor, 815 and 816 Compactor, 920, 922B, 930, 930R,930T, 944, 950, 950B,950E, 966C, 966D,966E, 966R and 980B Wheel Loader, 941, 941,941B, 951, 951B,951C, 951C, 955K,955L, 955L, 963, 963B, 977K,977L and 977L Track Loader, 950 Tree Harvester, CL215 Underground Mining, M520 and M553 Goer, M559 Cargo - Tanker, Power Shift, RT60 and RTC60,RT40,RT50 Material Handler, TR13, TR16, TR28, and TR35 Powertrain.
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8S-2389
Units of Measure
USMetric
Material Description: Steel
Color: Black
Length (in): 54.76
Outside Diameter (mm): 21.882
Material: Steel,Carbon Steel,Alloy Zinc
Length (mm): 54.762
Minimum Diameter (in): 4
Outside Diameter (in): 21.88
Overall Diameter (in): 4.38
Overall Length (in): 7.78
Thread: M14X1.5, 7/16-10
Weight (kg): 3.51
View More
Пришло время обслуживания?
С нами это просто.
Полные комплекты по типу оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.