NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainDriveshafts & JointsOther Driveshaft & Joint Components8V-1540: Universal Joint Assembly
Home
DrivetrainDriveshafts & JointsOther Driveshaft & Joint Components
8V-1540: Universal Joint Assembly
8V-1540: Universal Joint Assembly

Cat® Universal Joint Assembly (10C)

Brand: Cat

Product Images
8V-1540: Universal Joint Assembly
8V-1540: Universal Joint Assembly
8V-1540: Universal Joint Assembly
8V-1540: Universal Joint Assembly
8V-1540: Universal Joint Assembly

Cat® Universal Joint Assembly (10C)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. Cat universal joint assemblies are designed to allow rigid shafts to be joined about a spider assembly to transmit rotary motion.

Attributes:
• Steel universal joint
• Swing Diameter: 225.55 mm (8.879 in)
• Includes grease zerk

Application:
Cat universal joint assemblies are used to transmit rotary motion from shaft to shaft in Cat drive train systems. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. Cat universal joint assemblies are designed to allow rigid shafts to be joined about a spider assembly to transmit rotary motion.

Attributes:
• Steel universal joint
• Swing Diameter: 225.55 mm (8.879 in)
• Includes grease zerk

Application:
Cat universal joint assemblies are used to transmit rotary motion from shaft to shaft in Cat drive train systems. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Grease (Lanolin, Silicone) Fluid,Alloy Mixed: Metal,Carbon Steel
Material: Grease (Lanolin, Silicone) Fluid,Alloy Mixed: Metal,Carbon Steel
View More
Compatible Models
Compatible Models
Underground Art Truck
AD55BAD45BAE40 IIAD60AD45AD55AD63AE40AD40
Load Haul Dump
R1700 XER3000HR2900R1700R2900GR1700GR2900 XE
Load, Haul, Dump
R1700K
Wheel Dozer
834B
Landfill Compactor
836
Wheel Loader
988F II988F
View More
Underground Art Truck
AD55BAD45BAE40 IIAD60AD45AD55AD63AE40AD40
Warranty Information
Return Policy
Parts diagram for 8V-1540
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
8V-15408V-1540
159-3945159-3945
2H-39332H-3933
View All Parts
Frequently bought together
8V-1540
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
159-3945
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2H-3933
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4J-0522
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4J-0524
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert