NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsOther Cab Components8Y-5742: Handle Assembly-Paddle
Home
CabsOther Cab Components
8Y-5742: Handle Assembly-Paddle
8Y-5742: Handle Assembly-Paddle

Cat® Paddle Handle Assembly (Cab)

Brand: Cat

Product Images
8Y-5742: Handle Assembly-Paddle
8Y-5742: Handle Assembly-Paddle
8Y-5742: Handle Assembly-Paddle
8Y-5742: Handle Assembly-Paddle
8Y-5742: Handle Assembly-Paddle

Cat® Paddle Handle Assembly (Cab)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat handle assemblies are used to open and secure operator compartment doors in Cat machines. Handle assemblies are ergonomically designed for ease of operator use.

Attributes:
• Paddle handle assembly with combined linkage
• Flush mount
• Lockable with corporate key
• Die cast zinc alloy housing and paddle
• Finish: Low gloss black powder coat
• Includes mounting brackets and 1/4-20 hardware
• Material Thickness Range: 1-4 mm (0.04-0.15 in)
• Paddle handle is rigid when locked

Application:
Used for cab doors on Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat handle assemblies are used to open and secure operator compartment doors in Cat machines. Handle assemblies are ergonomically designed for ease of operator use.

Attributes:
• Paddle handle assembly with combined linkage
• Flush mount
• Lockable with corporate key
• Die cast zinc alloy housing and paddle
• Finish: Low gloss black powder coat
• Includes mounting brackets and 1/4-20 hardware
• Material Thickness Range: 1-4 mm (0.04-0.15 in)
• Paddle handle is rigid when locked

Application:
Used for cab doors on Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 165.1
Width (mm): 123.8
Standard Color: Black
Type: Flush Mount
Length (in): 6.5
Width (in): 4.87
Material: Alloy Zinc,Carbon Steel
Units of MeasureUSMetric
Length (mm): 165.1
Width (mm): 123.8
Standard Color: Black
View More
Compatible Models
Compatible Models
Underground Art Truck
AD60AD55AD55BAD45AD63AE40AD40
Wheel Tractor
633E II657E637E631E651E
Load Haul Dump
R2900R1700 II
Wheel Dozer
834B
Landfill Compactor
836
Wheel Loader
988F II988B966F988F992D994D950F992C980F994980F II
View More
Underground Art Truck
AD60AD55AD55BAD45AD63AE40AD40
Warranty Information
Return Policy
Parts diagram for 8Y-5742
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8Y-5742
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8Y-5742

Description:
Cat handle assemblies are used to open and secure operator compartment doors in Cat machines. Handle assemblies are ergonomically designed for ease of operator use.

Attributes:
• Paddle handle assembly with combined linkage
• Flush mount
• Lockable with corporate key
• Die cast zinc alloy housing and paddle
• Finish: Low gloss black powder coat
• Includes mounting brackets and 1/4-20 hardware
• Material Thickness Range: 1-4 mm (0.04-0.15 in)
• Paddle handle is rigid when locked

Application:
Used for cab doors on Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8Y-5742

Units of Measure

USMetric
Length (mm): 165.1
Width (mm): 123.8
Standard Color: Black
Type: Flush Mount
Length (in): 6.5
Width (in): 4.87
Material: Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 8Y-5742

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD45 AD63 AE40 AD40

WHEEL TRACTOR

633E II 657E 637E 631E 651E

LOAD HAUL DUMP

R2900 R1700 II

WHEEL DOZER

834B

LANDFILL COMPACTOR

836

WHEEL LOADER

988F II 988B 966F 988F 992D 994D 950F 992C 980F 994 980F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert