NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsWiper Arms8Y-6348: Window Wiper and Washer Arm
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsWiper Arms
8Y-6348: Window Wiper and Washer Arm
8Y-6348: Window Wiper and Washer Arm

Cat® Wiper Arm Used In The Front Window

Brand: Cat

Product Images
8Y-6348: Window Wiper and Washer Arm
8Y-6348: Window Wiper and Washer Arm
8Y-6348: Window Wiper and Washer Arm
8Y-6348: Window Wiper and Washer Arm
8Y-6348: Window Wiper and Washer Arm

Cat® Wiper Arm Used In The Front Window

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

An Arm Wiper is a mechanical device that is used to move a wiper blade across a window to remove rain, snow, or other debris. The Arm Wiper typically consists of a metal Arm that is attached to a motor or linkage system, which moves the wiper blade back and forth across the Window. The assembly of the Arm Wiper consists of parts like Washer Hose Clip, Washer Nozzle, and Hose.

Attributes:
• Arm Tension with Arm in loaded position to be 8.4±0.5 N
• Helps to adjust the speed and frequency of the wiper blade based on the amount of precipitation on the window
• Manufactured to precise specifications and are built for durability and reliability

Applications:
An Arm Wiper is used in the Front Window of the Operator Arrangement helps to see the operation through the Window while working.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

An Arm Wiper is a mechanical device that is used to move a wiper blade across a window to remove rain, snow, or other debris. The Arm Wiper typically consists of a metal Arm that is attached to a motor or linkage system, which moves the wiper blade back and forth across the Window. The assembly of the Arm Wiper consists of parts like Washer Hose Clip, Washer Nozzle, and Hose.

Attributes:
• Arm Tension with Arm in loaded position to be 8.4±0.5 N
• Helps to adjust the speed and frequency of the wiper blade based on the amount of precipitation on the window
• Manufactured to precise specifications and are built for durability and reliability

Applications:
An Arm Wiper is used in the Front Window of the Operator Arrangement helps to see the operation through the Window while working.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Weight (kg): 1.41
Length (mm): 575
Length (in): 22.6
Weight (lb): 3.11
Material: Carbon Steel,Alloy Zinc
Units of MeasureUSMetric
Weight (kg): 1.41
Length (mm): 575
Length (in): 22.6
View More
Compatible Models
Compatible Models
Wheel Loader
988F II988F992D
View More
Wheel Loader
988F II988F992D
Warranty Information
Return Policy
Parts diagram for 8Y-6348
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8Y-6348
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8Y-6348

An Arm Wiper is a mechanical device that is used to move a wiper blade across a window to remove rain, snow, or other debris. The Arm Wiper typically consists of a metal Arm that is attached to a motor or linkage system, which moves the wiper blade back and forth across the Window. The assembly of the Arm Wiper consists of parts like Washer Hose Clip, Washer Nozzle, and Hose.

Attributes:
• Arm Tension with Arm in loaded position to be 8.4±0.5 N
• Helps to adjust the speed and frequency of the wiper blade based on the amount of precipitation on the window
• Manufactured to precise specifications and are built for durability and reliability

Applications:
An Arm Wiper is used in the Front Window of the Operator Arrangement helps to see the operation through the Window while working.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8Y-6348

Units of Measure

USMetric
Weight (kg): 1.41
Length (mm): 575
Length (in): 22.6
Weight (lb): 3.11
Material: Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 8Y-6348

WHEEL LOADER

988F II 988F 992D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert