NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings9G-9086: 114.44mm Outside Diameter Sleeve Bearing
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
9G-9086: 114.44mm Outside Diameter Sleeve Bearing
9G-9086: 114.44mm Outside Diameter Sleeve Bearing

Cat® 114.44mm Outside Diameter 41mm Long Sleeve Bearing for Track Adjuster, Recoil Spring, and Front Idler

Brand: Cat

Product Images
9G-9086: 114.44mm Outside Diameter Sleeve Bearing
9G-9086: 114.44mm Outside Diameter Sleeve Bearing

Cat® 114.44mm Outside Diameter 41mm Long Sleeve Bearing for Track Adjuster, Recoil Spring, and Front Idler

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
416-5528
416-5528 : BEARING-SLV-GD
Contact Dealer
Description
Description

Description:
Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages, and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.


Attributes:
Cat heavy duty Sleeve Bearings are built with high grade Bronze and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer extended lubrication intervals and superior galling resistance, even in high-load conditions.


Recommended Application:
Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages, and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.


Attributes:
Cat heavy duty Sleeve Bearings are built with high grade Bronze and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer extended lubrication intervals and superior galling resistance, even in high-load conditions.


Recommended Application:
Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 102
Inside Diameter (in): 4.01
Outside Diameter (mm): 114
Outside Diameter (in): 4.51
Overall Length (mm): 41
Overall Length (in): 1.61
Material: Bronze,Alloy Brass
Type: STRAIGHT SLEEVE
Approximate Outside Diameter (mm): 114
Internal Groove: No
Cross Holes: No
Approximate Overall Length (mm): 41
External Groove: No
Approximate Inside Diameter (mm): 102
Units of MeasureUSMetric
Inside Diameter (mm): 102
Inside Diameter (in): 4.01
Outside Diameter (mm): 114
View More
Compatible Models
Compatible Models
Ripper
953B
Track Loader
953B943953C953D953953K
View More
Ripper
953B
Warranty Information
Return Policy
Parts diagram for 9G-9086
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9G-9086
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9G-9086

Description:
Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages, and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.


Attributes:
Cat heavy duty Sleeve Bearings are built with high grade Bronze and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer extended lubrication intervals and superior galling resistance, even in high-load conditions.


Recommended Application:
Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.

View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9G-9086

Units of Measure

USMetric
Inside Diameter (mm): 102
Inside Diameter (in): 4.01
Outside Diameter (mm): 114
Outside Diameter (in): 4.51
Overall Length (mm): 41
Overall Length (in): 1.61
Material: Bronze,Alloy Brass
Type: STRAIGHT SLEEVE
Approximate Outside Diameter (mm): 114
Internal Groove: No
Cross Holes: No
Approximate Overall Length (mm): 41
External Groove: No
Approximate Inside Diameter (mm): 102
View More
Compatible Models for part number 9G-9086

RIPPER

953B

TRACK LOADER

953B 943 953C 953D 953 953K

View More
Compare Alternate Parts
9G-9086
This part:
9G-9086: 114.44mm Outside Diameter Sleeve Bearing
Inside Diameter (in)

4.01

Outside Diameter (in)

4.51

Overall Length (in)

1.61

Description

Cat® 114.44mm Outside Diameter 41mm Long Sleeve Bearing for Track Adjuster, Recoil Spring, and Front Idler

416-5528
This part:
416-5528: BEARING-SLV-GD

Description

Cat® General Duty Straight Sleeve Bearing

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert