NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals3J-2988: 114.45mm Outer Diameter Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
3J-2988: 114.45mm Outer Diameter Lip Type Seal
3J-2988: 114.45mm Outer Diameter Lip Type Seal

Cat® 6.35mm Thick Lip Type Seal for Hydraulic Track Adjustment in Idler Wheel

Brand: Cat

Product Images
3J-2988: 114.45mm Outer Diameter Lip Type Seal
3J-2988: 114.45mm Outer Diameter Lip Type Seal
3J-2988: 114.45mm Outer Diameter Lip Type Seal
3J-2988: 114.45mm Outer Diameter Lip Type Seal
3J-2988: 114.45mm Outer Diameter Lip Type Seal

Cat® 6.35mm Thick Lip Type Seal for Hydraulic Track Adjustment in Idler Wheel

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (in): 4.506
Outside Diameter (mm): 114.45
Primary Sealing Material: XNBR (Carboxylated Nitrile)
Seal Type: Lip Type
Shaft Diameter (in): 4.000
Shaft Diameter (mm): 101.60
Style: NB
Width (in): 0.250
Width (mm): 6.35
Material: Carbon Steel,Plastic Plastic,Nitrile / NBR / HNBR / XNBR Rubber
Units of MeasureUSMetric
Outside Diameter (in): 4.506
Outside Diameter (mm): 114.45
Primary Sealing Material: XNBR (Carboxylated Nitrile)
View More
Compatible Models
Compatible Models
Ripper
953B9
Track Loader
953B943953C953D953953K
View More
Ripper
953B9
Warranty Information
Return Policy
Parts diagram for 3J-2988
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3J-2988
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3J-2988

Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3J-2988

Units of Measure

USMetric
Outside Diameter (in): 4.506
Outside Diameter (mm): 114.45
Primary Sealing Material: XNBR (Carboxylated Nitrile)
Seal Type: Lip Type
Shaft Diameter (in): 4.000
Shaft Diameter (mm): 101.60
Style: NB
Width (in): 0.250
Width (mm): 6.35
Material: Carbon Steel,Plastic Plastic,Nitrile / NBR / HNBR / XNBR Rubber
View More
Compatible Models for part number 3J-2988

RIPPER

953B 9

TRACK LOADER

953B 943 953C 953D 953 953K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert