NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainClutches & ComponentsClutch Plates9N-4331: 534mm Diameter Clutch Plate
Home
DrivetrainClutches & ComponentsClutch Plates
9N-4331: 534mm Diameter Clutch Plate
9N-4331: 534mm Diameter Clutch Plate

Cat® 6.35 mm Thick Transmission Planetary Clutch Plate that enables smooth shifting between gears by engaging planetary gear sets

Brand: Cat

Product Images
9N-4331: 534mm Diameter Clutch Plate
9N-4331: 534mm Diameter Clutch Plate
9N-4331: 534mm Diameter Clutch Plate
9N-4331: 534mm Diameter Clutch Plate
9N-4331: 534mm Diameter Clutch Plate

Cat® 6.35 mm Thick Transmission Planetary Clutch Plate that enables smooth shifting between gears by engaging planetary gear sets

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-3811
20R-3811 : PLATE CLUTCH
Contact Dealer
Description
Description

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines.

Attributes:
• Hardened steel clutch plate
• Six external flanges provide exact OEM fit
• Inside Diameter: 454 mm (17.874 in)
• Thickness: 6.35 mm (0.250 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines.

Attributes:
• Hardened steel clutch plate
• Six external flanges provide exact OEM fit
• Inside Diameter: 454 mm (17.874 in)
• Thickness: 6.35 mm (0.250 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 454
Thickness (mm): 6.35
Inside Diameter (in): 17.874
Thickness (in): 0.25
Material: Carbon Steel
Units of MeasureUSMetric
Inside Diameter (mm): 454
Thickness (mm): 6.35
Inside Diameter (in): 17.874
View More
Compatible Models
Compatible Models
Truck
785789789B785C785D785B
Spray Ar
CAT WDS
Tractor
784C784B
Off Highway Truck
785D
View More
Truck
785789789B785C785D785B
Warranty Information
Return Policy
Parts diagram for 9N-4331
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
9N-43319N-4331
9N-43329N-4332
241-4890241-4890
View All Parts
Frequently bought together
9N-4331
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9N-4332
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
241-4890
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
173-3270
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3S-3875
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
173-3271
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9N-4331
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9N-4331

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines.

Attributes:
• Hardened steel clutch plate
• Six external flanges provide exact OEM fit
• Inside Diameter: 454 mm (17.874 in)
• Thickness: 6.35 mm (0.250 in)

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9N-4331

Units of Measure

USMetric
Inside Diameter (mm): 454
Thickness (mm): 6.35
Inside Diameter (in): 17.874
Thickness (in): 0.25
Material: Carbon Steel
View More
Compatible Models for part number 9N-4331

TRUCK

785 789 789B 785C 785D 785B

SPRAY AR

CAT WDS

TRACTOR

784C 784B

OFF HIGHWAY TRUCK

785D

View More
Compare Alternate Parts
9N-4331
This part:
9N-4331: 534mm Diameter Clutch Plate
Inside Diameter (in)

17.874

Thickness (in)

0.25

Description

Cat® 6.35 mm Thick Transmission Planetary Clutch Plate that enables smooth shifting between gears by engaging planetary gear sets

20R-3811
This part:
20R-3811: PLATE CLUTCH

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert