NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth9N-4452: Bucket Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth
9N-4452: Bucket Tip
9N-4452: Bucket Tip

Cat® J460 Heavy Duty Loader Bucket Tip

Brand: Cat

Product Images
9N-4452: Bucket Tip
9N-4452: Bucket Tip
9N-4452: Bucket Tip
9N-4452: Bucket Tip
9N-4452: Bucket Tip
9N-4452: Bucket Tip

Cat® J460 Heavy Duty Loader Bucket Tip

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.

heavy duty Long tips are the baseline for other tips and include approximately 60% more wear material in the tip body. We also offer heavy duty tips with Abrasion Resistant Material (ARM). Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• 60% more wear material in the tip body
• Longer and stronger design

Applications:
• General excavation and loading
• Medium to high impact applications

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.

heavy duty Long tips are the baseline for other tips and include approximately 60% more wear material in the tip body. We also offer heavy duty tips with Abrasion Resistant Material (ARM). Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• 60% more wear material in the tip body
• Longer and stronger design

Applications:
• General excavation and loading
• Medium to high impact applications

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Tip Size: J460
Tip Length (mm): 309
Material: Alloy Steel
Wear or Durability: Standard
Overall Length (in): 12.165
Size: J460
Rear Width (mm): 135.4
Front Width (in): 4.528
Front Width (mm): 115
Shape: Heavy Duty
Rear Width (in): 5.331
Series: J Series
Rear Height (mm): 140
Overall Length (mm): 309
Rear Height (in): 5.512
Units of MeasureUSMetric
Tip Size: J460
Tip Length (mm): 309
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Track Loader
973C973
Excavator
330-A322B L330 L345B II345B L345D L330-A L349D L325-A LN325B LN320-A L325-A FM L325B L325D L330C LN320-A S330-A L336D324D235D330 LN325-A325 L322B LN326D L330C L336D L322N330-A LN325 LN322-A LN350-A325-A L350-A L322 LN245D330B330C330D322C320-A320 L322 L349D330B L324D L350 L330B LN330D L322-A L322-A N325C325D345B345C345D
Wheel Loader
980G II988B988G988H988F980C980H980G980K988F II
View More
Track Loader
973C973
Warranty Information
Return Policy
Parts diagram for 9N-4452
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9N-4452
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9N-4452

Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.

heavy duty Long tips are the baseline for other tips and include approximately 60% more wear material in the tip body. We also offer heavy duty tips with Abrasion Resistant Material (ARM). Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• 60% more wear material in the tip body
• Longer and stronger design

Applications:
• General excavation and loading
• Medium to high impact applications

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9N-4452

Units of Measure

USMetric
Tip Size: J460
Tip Length (mm): 309
Material: Alloy Steel
Wear or Durability: Standard
Overall Length (in): 12.165
Size: J460
Rear Width (mm): 135.4
Front Width (in): 4.528
Front Width (mm): 115
Shape: Heavy Duty
Rear Width (in): 5.331
Series: J Series
Rear Height (mm): 140
Overall Length (mm): 309
Rear Height (in): 5.512
View More
Compatible Models for part number 9N-4452

TRACK LOADER

973C 973

EXCAVATOR

330-A 322B L 330 L 345B II 345B L 345D L 330-A L 349D L 325-A LN 325B LN 320-A L 325-A FM L 325B L 325D L 330C LN 320-A S 330-A L 336D 324D 235D 330 LN 325-A 325 L 322B LN 326D L 330C L 336D L 322N 330-A LN 325 LN 322-A LN 350-A 325-A L 350-A L 322 LN 245D 330B 330C 330D 322C 320-A 320 L 322 L 349D 330B L 324D L 350 L 330B LN 330D L 322-A L 322-A N 325C 325D 345B 345C 345D

WHEEL LOADER

980G II 988B 988G 988H 988F 980C 980H 980G 980K 988F II

View More
Related parts
107-3469
107-3469: Tip Pin Retainer
Contact Dealer
114-0468
114-0468: Grooved Pin
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert