NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesCaps & PlugsOther Caps & Plugs9U-7071: Cap-Plug
Home
Hoses & TubesCaps & PlugsOther Caps & Plugs
9U-7071: Cap-Plug
9U-7071: Cap-Plug

Cap-Plug Dual Function Caps and Plugs

Brand: Cat

Product Images
9U-7071: Cap-Plug
9U-7071: Cap-Plug

Cap-Plug Dual Function Caps and Plugs

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Tapered Dual Function caps and plugs for protection against damage, dirt, moisture and corrosion during storage and shipping.

Attribute:
• Package Quantity: 250
• Material: Grade 1 Polyethylene
• Color: Blue
• Caps: 1/4 inch NPT
• Plugs: 5/8 inch Standard Thread

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Tapered Dual Function caps and plugs for protection against damage, dirt, moisture and corrosion during storage and shipping.

Attribute:
• Package Quantity: 250
• Material: Grade 1 Polyethylene
• Color: Blue
• Caps: 1/4 inch NPT
• Plugs: 5/8 inch Standard Thread

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Length (C) (in): 0.75
Length (D) (in): 0.50
Description: Cap/Plug - Tapered
Length (B) (in): 0.53
Length (A) (in): 0.62
Length (D) (mm): 13
Length (B) (mm): 13
Length (C) (mm): 19
Length (F) (in): 0.55
Length (E) (in): 0.47
Length (A) (mm): 16
Units of MeasureUSMetric
Length (C) (in): 0.75
Length (D) (in): 0.50
Description: Cap/Plug - Tapered
View More
Compatible Models
Compatible Models
Generator Set
C175-16C175-20
Marine Engine
C175-16
Wheel Scraper
631G637G
Truck
797F797793F795F AC794 AC795F XQ793F AC793F CMD789D793F OEM797B793F XQ
Locomotive Engine
C175-16
Petroleum Engine
C175-16
Off Highway Truck
789D
Motor Grader
140M
View More
Generator Set
C175-16C175-20
Warranty Information
Return Policy
Parts diagram for 9U-7071
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9U-7071
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9U-7071

Description:
Tapered Dual Function caps and plugs for protection against damage, dirt, moisture and corrosion during storage and shipping.

Attribute:
• Package Quantity: 250
• Material: Grade 1 Polyethylene
• Color: Blue
• Caps: 1/4 inch NPT
• Plugs: 5/8 inch Standard Thread

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 9U-7071

Units of Measure

USMetric
Length (C) (in): 0.75
Length (D) (in): 0.50
Description: Cap/Plug - Tapered
Length (B) (in): 0.53
Length (A) (in): 0.62
Length (D) (mm): 13
Length (B) (mm): 13
Length (C) (mm): 19
Length (F) (in): 0.55
Length (E) (in): 0.47
Length (A) (mm): 16
View More
Compatible Models for part number 9U-7071

GENERATOR SET

C175-16 C175-20

MARINE ENGINE

C175-16

WHEEL SCRAPER

631G 637G

TRUCK

797F 797 793F 795F AC 794 AC 795F XQ 793F AC 793F CMD 789D 793F OEM 797B 793F XQ

LOCOMOTIVE ENGINE

C175-16

PETROLEUM ENGINE

C175-16

OFF HIGHWAY TRUCK

789D

MOTOR GRADER

140M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert