NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainFinal DriveFriction Discs9V-6982: 482.6mm Outer Diameter Brake Disc
Home
DrivetrainFinal DriveFriction Discs
9V-6982: 482.6mm Outer Diameter Brake Disc
9V-6982: 482.6mm Outer Diameter Brake Disc

Cat® Brake Disc

Brand: Cat

Product Images
9V-6982: 482.6mm Outer Diameter Brake Disc
9V-6982: 482.6mm Outer Diameter Brake Disc
9V-6982: 482.6mm Outer Diameter Brake Disc
9V-6982: 482.6mm Outer Diameter Brake Disc
9V-6982: 482.6mm Outer Diameter Brake Disc

Cat® Brake Disc

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat brake discs (rotors) are designed to work with brake pads in braking systems, providing critical friction to slow, stop or hold a machine stationary.

Attributes:
• Hardened steel brake disc
• Mounting Hole Diameter: 16.7 mm (0.657 in) 24 places

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat brake discs (rotors) are designed to work with brake pads in braking systems, providing critical friction to slow, stop or hold a machine stationary.

Attributes:
• Hardened steel brake disc
• Mounting Hole Diameter: 16.7 mm (0.657 in) 24 places

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 482.6
Inside Diameter (mm): 247.65
Thickness (mm): 12.7
Outside Diameter (in): 19.000
Inside Diameter (in): 9.750
Thickness (in): 0.500
Material: Carbon Steel
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 482.6
Inside Diameter (mm): 247.65
View More
Compatible Models
Compatible Models
Wheel Tractor
613C II613C
Integrated Toolcarrier
IT28IT18BIT28BIT18
Wheel Tractor-Scraper
613G
Winch
518
Grapple
518120C125C
Wheel Loader
950B/950EG926936916936E926EG936950BG916926950E
Wheel Skidder
518528
Articulated Truck
D300ED300DD300BD20DD250ED250DD250B
Wagon
613C II
Boom
120C
Wheel Scraper
613C II613C
Vibratory Compactor
CS-653CP-643CS-643CP-653
Feller Buncher
FB518
View More
Wheel Tractor
613C II613C
Warranty Information
Return Policy
Parts diagram for 9V-6982
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9V-6982
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9V-6982

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat brake discs (rotors) are designed to work with brake pads in braking systems, providing critical friction to slow, stop or hold a machine stationary.

Attributes:
• Hardened steel brake disc
• Mounting Hole Diameter: 16.7 mm (0.657 in) 24 places

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9V-6982

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 482.6
Inside Diameter (mm): 247.65
Thickness (mm): 12.7
Outside Diameter (in): 19.000
Inside Diameter (in): 9.750
Thickness (in): 0.500
Material: Carbon Steel
View More
Compatible Models for part number 9V-6982

WHEEL TRACTOR

613C II 613C

INTEGRATED TOOLCARRIER

IT28 IT18B IT28B IT18

WHEEL TRACTOR-SCRAPER

613G

WINCH

518

GRAPPLE

518 120C 125C

WHEEL LOADER

950B/950E G926 936 916 936E 926E G936 950B G916 926 950E

WHEEL SKIDDER

518 528

ARTICULATED TRUCK

D300E D300D D300B D20D D250E D250D D250B

WAGON

613C II

BOOM

120C

WHEEL SCRAPER

613C II 613C

VIBRATORY COMPACTOR

CS-653 CP-643 CS-643 CP-653

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert