This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Featuring a leading edge with 60% less cross-sectional area, Penetration tips provide maximum penetration with densely-compacted materials. The single center rib self-sharpens as it wears, increasing wear life and reducing downtime. We also offer Penetration tips with Abrasion Resistant Material (ARM). Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Leading edge with 60% less cross-sectional area • Single center rib that self-sharpens during wear Applications: • Densely-compacted materials
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Featuring a leading edge with 60% less cross-sectional area, Penetration tips provide maximum penetration with densely-compacted materials. The single center rib self-sharpens as it wears, increasing wear life and reducing downtime. We also offer Penetration tips with Abrasion Resistant Material (ARM). Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Leading edge with 60% less cross-sectional area • Single center rib that self-sharpens during wear Applications: • Densely-compacted materials
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 8.74
Tip Size: J300
Wear or Durability: Standard
Overall Length (in): 8.74
Size: J300
Rear Width (mm): 88.3
Front Width (in): 0.236
Height (in): 3.07
Width (mm): 93.04
Front Width (mm): 6
Shape: Spike
Height (mm): 78
Rear Width (in): 3.476
Series: J Series
Rear Height (mm): 100.9
Overall Length (mm): 222
Length (mm): 222
Rear Height (in): 3.972
Units of MeasureUSMetric
Length (in): 8.74
Tip Size: J300
Wear or Durability: Standard
View More
Compatible Models
Compatible Models
Excavator
330-A320B N312D L320B L330 L330-A L325-A L320-A L325-A FM L315-A315B FM L320B320B LL320C330-A L215C320-A N235B312D322CE200B315B L320-AM312322-AM315325-AM318219315-A L320 L322 L325 L315B315CEL200B321D LCR322-A L320B FM LLE140321BM320
View More
Excavator
330-A320B N312D L320B L330 L330-A L325-A L320-A L325-A FM L315-A315B FM L320B320B LL320C330-A L215C320-A N235B312D322CE200B315B L320-AM312322-AM315325-AM318219315-A L320 L322 L325 L315B315CEL200B321D LCR322-A L320B FM LLE140321BM320
Warranty Information
Return Policy
Parts diagram for 9W-8309
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9W-8309
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9W-8309
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Featuring a leading edge with 60% less cross-sectional area, Penetration tips provide maximum penetration with densely-compacted materials. The single center rib self-sharpens as it wears, increasing wear life and reducing downtime. We also offer Penetration tips with Abrasion Resistant Material (ARM). Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Leading edge with 60% less cross-sectional area • Single center rib that self-sharpens during wear Applications: • Densely-compacted materials
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9W-8309
Units of Measure
USMetric
Length (in): 8.74
Tip Size: J300
Wear or Durability: Standard
Overall Length (in): 8.74
Size: J300
Rear Width (mm): 88.3
Front Width (in): 0.236
Height (in): 3.07
Width (mm): 93.04
Front Width (mm): 6
Shape: Spike
Height (mm): 78
Rear Width (in): 3.476
Series: J Series
Rear Height (mm): 100.9
Overall Length (mm): 222
Length (mm): 222
Rear Height (in): 3.972
View More
Compatible Models for part number 9W-8309
EXCAVATOR
330-A 320B N 312D L 320B L 330 L 330-A L 325-A L 320-A L 325-A FM L 315-A 315B FM L 320B 320B LL 320C 330-A L 215C 320-A N 235B 312D 322C E200B 315B L 320-A M312 322-A M315 325-A M318 219 315-A L 320 L 322 L 325 L 315B 315C EL200B 321D LCR 322-A L 320B FM LL E140 321B M320