NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9X-7357: 107.67mm Inside Diameter Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
9X-7357: 107.67mm Inside Diameter Seal-O-Ring
9X-7357: 107.67mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
9X-7357: 107.67mm Inside Diameter Seal-O-Ring
9X-7357: 107.67mm Inside Diameter Seal-O-Ring
9X-7357: 107.67mm Inside Diameter Seal-O-Ring
9X-7357: 107.67mm Inside Diameter Seal-O-Ring
9X-7357: 107.67mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 107.67
Inside Diameter (in): 4.239
Material: NBR - Nitrile,NBR (90),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 046
Units of MeasureUSMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 107.67
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7E LGPD7E
Generator Set
C9C18 MARINE GSC18
Marine Engine
C18C15C18 MARINEC9
Industrial Engine
C11C9.3BC13C15C7C9C18
Engine
C15C18
Petroleum Transmission
CX31-P600-C18I
Petroleum Engine
C15C18C9
Backhoe Loader
416420F2416E420416F2
Petroleum Package
TH48-E80CX31CX31-P600C18CX31-C11ITH48-E70
Landfill Compactor
836G
Power Pack
C18
View More
Track-Type Tractor
D7E LGPD7E
Warranty Information
Return Policy
Parts diagram for 9X-7357
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9X-7357
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9X-7357

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9X-7357

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 107.67
Inside Diameter (in): 4.239
Material: NBR - Nitrile,NBR (90),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 046
View More
Compatible Models for part number 9X-7357

TRACK-TYPE TRACTOR

D7E LGP D7E

GENERATOR SET

C9 C18 MARINE GS C18

MARINE ENGINE

C18 C15 C18 MARINE C9

INDUSTRIAL ENGINE

C11 C9.3B C13 C15 C7 C9 C18

ENGINE

C15 C18

PETROLEUM TRANSMISSION

CX31-P600-C18I

PETROLEUM ENGINE

C15 C18 C9

BACKHOE LOADER

416 420F2 416E 420 416F2

PETROLEUM PACKAGE

TH48-E80 CX31 CX31-P600 C18 CX31-C11I TH48-E70

LANDFILL COMPACTOR

836G

POWER PACK

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert