NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-7350: 2.62 x 113.97mm 75A FKM O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
6V-7350: 2.62 x 113.97mm 75A FKM O-Ring
6V-7350: 2.62 x 113.97mm 75A FKM O-Ring

Cat® O-Ring Seal for engine water pump prevents water leakage from the pump's housing and shaft

Brand: Cat

Product Images
6V-7350: 2.62 x 113.97mm 75A FKM O-Ring
6V-7350: 2.62 x 113.97mm 75A FKM O-Ring
6V-7350: 2.62 x 113.97mm 75A FKM O-Ring
6V-7350: 2.62 x 113.97mm 75A FKM O-Ring
6V-7350: 2.62 x 113.97mm 75A FKM O-Ring

Cat® O-Ring Seal for engine water pump prevents water leakage from the pump's housing and shaft

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 113.97
Inside Diameter (in): 4.487
Material: FKM - Fluoroelastomer,FKM (75),FKM,Fluoroelastomer (FKM) Rubber
Polymer: FKM (Fluorocarbon)
Material Hardness: 75A
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 157
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 113.97
View More
Compatible Models
Compatible Models
Generator
SR4BXQP550
Truck Engine
C7C931763406CC11C13C-10C-123126B3176B
Integrated Toolcarrier
IT62G II
Wheel Tractor-Scraper
627623621637627K LRC632631623K LRC631K623K621K627K637K657651
Asphalt Compactor
CW16CB8CB7CB10
Rotary Drill
MD6200
Track Feller Buncher
TK1051
Underground Articulated Truck
AD22
Water Fording Tractor
D7R II
Excavator
345B II349D L374F L349E L352F XE VG345B345C345D349F L352F-VG317315313349D349E349F352F345B L374F345C L318 GC345D L345B II MH390F L317 GC365B L365B349F LXE316 GCMH3295316 GX390F315 GC349E L VG349D2352 UHD313 GX349313 GC349D2 L352355345D L VG395312 GX312 GC365B II374345C MH
Compact Track Loader
285XE275285255265275XE
Wheel Tractor
651E631K621K OEM651623H657E621H627H
Rotary Mixer
RM500BRM800
Marine Powertrain
C12
Hex Based Spl Solution
352F OEM
Petroleum Engine
C15C13C18C11C9C7
Soil Compactor
825CP12 GCCP13 GCCS12 GC825KCP11815FCP13CS13CS13 GCCS10 GCCS11 GC
Backhoe Loader
420F2420XE416F2415416428424420434430432444416E
Wheel Dozer
834834G834H834K824K814F824
Landfill Compactor
836826836H836G836K826K816F
Petroleum Gen Set
C15
Ag Transmission
TA22-M4WDTA19-M4WD
Compact Wheel Loader
914910920
Telehandler
TH1055TH1255TH0642TH0842
Wheel Loader
982XE972H988 XE988GC986K980XE988K966H962G II962986980982950G II988988K XE950982 XE980 XE980K HLG908907906972G II980C980F980L980K980M994F994H966G II982M
Soil Stabilizer
SS-250
Articulated Truck
730C2730 EJECTOR740C740B740 GC730C745C725735C735B745730735
Wheeled Excavator
M314M315M318M319M316M317M313-07W345C MHM315GCM314-07W345B II
Engine - Industrial
3516B
Industrial Engine
C18C9.33176C3176BC-12C-10C7C9C9.3BC2.8C3.63196C-9C11C13C15
Wheel Scraper
657E637K
Quarry Truck
775D773E771D772G770G
Pumper
SBF214CPT372SUF557
Underground Art Truck
AD22AD55BAD60AD55AD63AD30AD45
Transmission-Onhighway
CX28
Shovel Logger
345C
Power Module
OEM POWERTR43-C18L
Load Haul Dump
R1600GR1600HR1700GR3000HR1700 IIR2900GOTHERR1600R1700R2900R2900 XE
Load, Haul, Dump
R1700K
Off Highway Truck
796 AC794 AC773GC772770773798
Material Handler
MH3250MH3260MH3050MH3295
Oem Solutions
TR35E44-C9.3BL3412C
Motor Grader
161418163H140H143H18M316M16H16G14M16GC14H14G14M3160H16M314M-3
Track-Type Tractor
D7R SERIESD9D2D1D3D8D10RD10TD8TD8ND9TD8R IID7R II
Asphalt Paver
AP1055AP655AP400AP600AP555FAP500FAP655FAP655F LAP600FAP-1000FAP-1055FAP455AP1000
Transmission-Military
CX28
Marine Engine
31963176C3176BC-12C12
Pipelayer
572R IIPL83PL87PL72
Engine - Generator Set
3508B
Vibratory Compactor
CS11 GCCP-533CCS-583CS-563CS-533CS-533CCP-563CCS512 GCCP11 GCCP12 GCCS7CP-563CP7CP-533CS10 GCCS-563C
Petroleum Package
CX31-C18ICX35-C18ICX31-C13ICX31-P600
Mobile Hyd Power Unit
352FMHPU390F349D L349E L HVG349E325D336F345D345C349D2345C L
Generator Set
DE500C13 XQ375DE630C13 XQ350XQ1140XQ60DG400DE450GCC13GENSETDG500D400GCC18C153512C13DE550GCDG450C18 GEN SEXQ425DG350D350GCDE500SGCDE500GCDE450SGC
Reclaimer Mixer
RM800RM500BRM-300
Engine
C15C18C13BC3.6
Ejector Truck
730C740B730C2 EJ740730
Cold Planer
PM820PM825PM822PM620PM622PM-102
Combat Vehicle Engine
C13
Road Reclaimer
RM800RM600RM500BRM500RR-250
Engine - Machine
C-123176C
Gen Set Engine
C13GENSETPOWER SYSC-12
Challenger
75MT865MT85565EMT845MT83575D75C75E85C85E85D95EMTC855MTC865MTC835MTC845
Transmission
TA22TR35
Rotary/Track Drills
MD5125MD5150C
Skid Steer Loader
270XE250260270265
Truck
794 AC772G OEM775E770G OEM769D797770G795F XQ772G69D773E773D797F797B795F AC
Powertrain
TR43E44-C13BLTR43M44-C13BTR35E44-C9.3B
View More
Generator
SR4BXQP550
Warranty Information
Return Policy
Parts diagram for 6V-7350
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert