NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches9X-8124: Switch Assembly-Magnetic
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
9X-8124: Switch Assembly-Magnetic
9X-8124: Switch Assembly-Magnetic

Cat® Magnetic Switch Assembly (24 V)

Brand: Cat

Product Images
9X-8124: Switch Assembly-Magnetic
9X-8124: Switch Assembly-Magnetic

Cat® Magnetic Switch Assembly (24 V)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat components make certain that your equipment is operating at an optimal level. Cat magnetic contact switches are an electromechanical switch used to safely switch a high current component on or off.

Attributes:
• 2 bolt mounting
• Highly durable

Application:
Used in electrical system of heavy-duty equipment. Consult your owner’s manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat components make certain that your equipment is operating at an optimal level. Cat magnetic contact switches are an electromechanical switch used to safely switch a high current component on or off.

Attributes:
• 2 bolt mounting
• Highly durable

Application:
Used in electrical system of heavy-duty equipment. Consult your owner’s manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 74
Height (mm): 42
Length (in): 2
Material: Carbon Steel
Temperature (°C): -40° to 121°
Height (in): 1.6
Length (mm): 50
Width (in): 2.9
Temperature (°F): -40° to 250°
Units of MeasureUSMetric
Width (mm): 74
Height (mm): 42
Length (in): 2
View More
Compatible Models
Compatible Models
Generator
SR4SR5XQP500SR4BSR4BHV
Truck Engine
G3306
Generator Set
C18 GEN SEC15 GEN SEC13GENSETG351634123516C GENXQP3003516C183306BC153508B3512C133512C3512BXQP310SR5C935083412CXQP20034563406C3406E3516B GEN3512B GENS3516C3516BG34123516E
Power Module
3516CPP3516PM3508PM3516PM3512
Engine
C32B INDUSTRIALC27 INDUSTRIAL
Petroleum Engine
3516C3516B3508C3508B3512C3512B
Locomotive Engine
351635123516C3516B3508C3508B3512C3512B3508
Off Highway Truck
3508B
Petroleum Gen Set
3512B3512C
Engine - Machine
C27
Gen Set Engine
3406C330633043408B3408CPOWER SYS3516BC-12350834563304BC15 GEN SE3126B3408C13GENSET35123512B3508B35163306B
Marine Auxiliary
3516C3516B3512C3512B3508B3508C35123508
Marine Engine
3512C351635123508C175-163508C3508B3512BC32C32 MARINE3516B3516C
Engine - Industrial
3512B3561B3516BLD700E
Industrial Engine
C323516B3516C351235163508B3512B3512C3508
Front Shovel
5080
Gas Engine
G3304G3306G3412G3408CG3408BG3408G3406G3512G3516G3508
Excavator
330 L330-A L325-A LN320-A L325-A FM L320-A S320-A N312B312CE70B375-A L325-A320C FM319C311B318B N322N325 LN322-A LN312-A350-A318C325-A L322 LN318B320-A322 L321B330-A312B L317B LN311-A320N315-A320B320C330-A L315B L330 LNM325C315-A L325 L315B315C320B FM LL375-A330-A LN320B N320B L312C L320B LU350-A L315B FM L320B LL314C317B L322-A320 L350 L322-A L322-A N313B320B U
View More
Generator
SR4SR5XQP500SR4BSR4BHV
Warranty Information
Return Policy
Parts diagram for 9X-8124
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9X-8124
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9X-8124

Description:
Cat components make certain that your equipment is operating at an optimal level. Cat magnetic contact switches are an electromechanical switch used to safely switch a high current component on or off.

Attributes:
• 2 bolt mounting
• Highly durable

Application:
Used in electrical system of heavy-duty equipment. Consult your owner’s manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9X-8124

Units of Measure

USMetric
Width (mm): 74
Height (mm): 42
Length (in): 2
Material: Carbon Steel
Temperature (°C): -40° to 121°
Height (in): 1.6
Length (mm): 50
Width (in): 2.9
Temperature (°F): -40° to 250°
View More
Compatible Models for part number 9X-8124

GENERATOR

SR4 SR5 XQP500 SR4B SR4BHV

TRUCK ENGINE

G3306

GENERATOR SET

C18 GEN SE C15 GEN SE C13GENSET G3516 3412 3516C GEN XQP300 3516 C18 3306B C15 3508B 3512 C13 3512C 3512B XQP310 SR5 C9 3508 3412C XQP200 3456 3406C 3406E 3516B GEN 3512B GENS 3516C 3516B G3412 3516E

POWER MODULE

3516C PP3516 PM3508 PM3516 PM3512

ENGINE

C32B INDUSTRIAL C27 INDUSTRIAL

PETROLEUM ENGINE

3516C 3516B 3508C 3508B 3512C 3512B

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B 3508C 3508B 3512C 3512B 3508

OFF HIGHWAY TRUCK

3508B

PETROLEUM GEN SET

3512B 3512C

ENGINE - MACHINE

C27

GEN SET ENGINE

3406C 3306 3304 3408B 3408C POWER SYS 3516B C-12 3508 3456 3304B C15 GEN SE 3126B 3408 C13GENSET 3512 3512B 3508B 3516 3306B

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C 3512 3508

MARINE ENGINE

3512C 3516 3512 3508 C175-16 3508C 3508B 3512B C32 C32 MARINE 3516B 3516C

ENGINE - INDUSTRIAL

3512B 3561B 3516B LD700E

INDUSTRIAL ENGINE

C32 3516B 3516C 3512 3516 3508B 3512B 3512C 3508

FRONT SHOVEL

5080

GAS ENGINE

G3304 G3306 G3412 G3408C G3408B G3408 G3406 G3512 G3516 G3508

EXCAVATOR

330 L 330-A L 325-A LN 320-A L 325-A FM L 320-A S 320-A N 312B 312C E70B 375-A L 325-A 320C FM 319C 311B 318B N 322N 325 LN 322-A LN 312-A 350-A 318C 325-A L 322 LN 318B 320-A 322 L 321B 330-A 312B L 317B LN 311-A 320N 315-A 320B 320C 330-A L 315B L 330 LN M325C 315-A L 325 L 315B 315C 320B FM LL 375-A 330-A LN 320B N 320B L 312C L 320B LU 350-A L 315B FM L 320B LL 314C 317B L 322-A 320 L 350 L 322-A L 322-A N 313B 320B U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert