OHIO CAT
No Suggested Results

Add Equipment


Register

OHIO CAT

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings214-7566: 1.83 x 8.92mm 90A FKM O-Ring
BackHome
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
Product Images
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-Ring

Cat® O-Ring Seal for 7/16-20" STOR Connector End

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
OHIO CAT Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
OHIO CAT Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Parts diagram for 214-7566
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 214-7566

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 214-7566

Units of Measure

USMetric

Cross Section Diameter (mm): 1.83

SAE AS568 Dash Size: N/A

Cross Section Diameter (in): 0.072

Inside Diameter (mm): 8.92

Inside Diameter (in): 0.351

Material: FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber,Polytetrafluoroethylene (PTFE) Plastic

Material Description: FKM rubber is capable of service temperatures of -40 to 150C and is resistant to air, fuel (including bio-diesel), lubricants and oils. FKM rubber should not be used in applications that require resistance to water or coolant.

Notes: Dimensions and material descriptions provided for reference only.

Polymer: FKM (Fluorocarbon)

Material Hardness: 90A

Dash Size: 904

Fitting Size (in): 7/16 – 20

Primary Sealing Material: Rubber

O-Ring Type: Straight Thread O-ring (STOR)

View More
Compatible Models for part number 214-7566

PUMPER

CPT372 SPT343

GENERATOR

SR4 SR4B SR4BHV

TRUCK ENGINE

3406C 3406B C-15 3176B 3126B C16 C18

POWER MODULE

PM3456

TRANSMISSION-ONHIGHWAY

CX35 CX31

INTEGRATED TOOLCARRIER

IT12B IT38H IT28G IT28F

LOAD HAUL DUMP

R2900G

MATERIAL HANDLER

MH3032

MOTOR GRADER

120H

TRACK-TYPE TRACTOR

D6 D5 D6H

TRACK FELLER BUNCHER

TK751

MARINE AUXILIARY

3608 3516B

MARINE ENGINE

3516 3512 3508 C280-16 C175-16 3176B 3408B 3406B C280-6 C280-8 3408 3126 3516B

STABILIZER MIXER

SM-350

EXCAVATOR

318E L 312E 323F SA M325D MH 312E L 326 323 MH3040 330 323D L 316E L M325D L MH 330GC 320 GC 325F

MULTI TERRAIN LOADER

277C 277C2 297C 287C

COMPACT TRACK LOADER

289C 279C2 259D 299C 279C

GENERATOR SET

G3520E C32 3516B

WHEEL TRACTOR

621E 631E

RECLAIMER MIXER

RM-350

VEHICULAR ENGINE

3516 3512

ENGINE

G3608

TRACK LOADER

953C

PETROLEUM ENGINE

3508C

LOCOMOTIVE ENGINE

3512 3512B 3508

COLD PLANER

PR-1000C PR-1000

AG TRANSMISSION

TA22-M4WD

TELEHANDLER

TH255C TL943D

WHEEL LOADER

980 XE 966F II 962 928G 972H 962H 950H 962L 950M 950L 962M 924G 924K 980H 938F 938H 966H 950 982 XE 950F II

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

ENGINE - MACHINE

C4.4 3408 3208

CHALLENGER

65C 65D 55 75C 85C 35 45

GEN SET ENGINE

3406C 3406B 3412 3408B 3408C 3608 3606 3412C 3516B G3516B 3508 3408 3512 3512B 3508B 3516

TRANSMISSION

CX31

WHEELED EXCAVATOR

M315 M322 M318 M319 M316 M317 M314-07

SKID STEER LOADER

226B 226B3 216B 256C 216 242B 228 226 246C 232 232B 272C 242 262C

ENGINE - INDUSTRIAL

3406B 3406C

PNEUMATIC COMPACTOR

CW34

INDUSTRIAL ENGINE

3176C 3516B 3412 3406C 3126 3406 3512 3196 3412E 3516 3408B 3508B 3508

WHEEL FELLER BUNCHER

533

TRUCK

793F OEM 773D 794 AC 769D

WHEEL SCRAPER

623F 623E 637E 613C 657 657B

QUARRY TRUCK

771D

GAS ENGINE

G3612 G3616 G3606 G3512 G3516

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 214-7566
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 214-7566

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 214-7566

Units of Measure

USMetric

Cross Section Diameter (mm): 1.83

SAE AS568 Dash Size: N/A

Cross Section Diameter (in): 0.072

Inside Diameter (mm): 8.92

Inside Diameter (in): 0.351

Material: FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber,Polytetrafluoroethylene (PTFE) Plastic

Material Description: FKM rubber is capable of service temperatures of -40 to 150C and is resistant to air, fuel (including bio-diesel), lubricants and oils. FKM rubber should not be used in applications that require resistance to water or coolant.

Notes: Dimensions and material descriptions provided for reference only.

Polymer: FKM (Fluorocarbon)

Material Hardness: 90A

Dash Size: 904

Fitting Size (in): 7/16 – 20

Primary Sealing Material: Rubber

O-Ring Type: Straight Thread O-ring (STOR)

View More
Compatible Models for part number 214-7566

PUMPER

CPT372 SPT343

GENERATOR

SR4 SR4B SR4BHV

TRUCK ENGINE

3406C 3406B C-15 3176B 3126B C16 C18

POWER MODULE

PM3456

TRANSMISSION-ONHIGHWAY

CX35 CX31

INTEGRATED TOOLCARRIER

IT12B IT38H IT28G IT28F

LOAD HAUL DUMP

R2900G

MATERIAL HANDLER

MH3032

MOTOR GRADER

120H

TRACK-TYPE TRACTOR

D6 D5 D6H

TRACK FELLER BUNCHER

TK751

MARINE AUXILIARY

3608 3516B

MARINE ENGINE

3516 3512 3508 C280-16 C175-16 3176B 3408B 3406B C280-6 C280-8 3408 3126 3516B

STABILIZER MIXER

SM-350

EXCAVATOR

318E L 312E 323F SA M325D MH 312E L 326 323 MH3040 330 323D L 316E L M325D L MH 330GC 320 GC 325F

MULTI TERRAIN LOADER

277C 277C2 297C 287C

COMPACT TRACK LOADER

289C 279C2 259D 299C 279C

GENERATOR SET

G3520E C32 3516B

WHEEL TRACTOR

621E 631E

RECLAIMER MIXER

RM-350

VEHICULAR ENGINE

3516 3512

ENGINE

G3608

TRACK LOADER

953C

PETROLEUM ENGINE

3508C

LOCOMOTIVE ENGINE

3512 3512B 3508

COLD PLANER

PR-1000C PR-1000

AG TRANSMISSION

TA22-M4WD

TELEHANDLER

TH255C TL943D

WHEEL LOADER

980 XE 966F II 962 928G 972H 962H 950H 962L 950M 950L 962M 924G 924K 980H 938F 938H 966H 950 982 XE 950F II

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

ENGINE - MACHINE

C4.4 3408 3208

CHALLENGER

65C 65D 55 75C 85C 35 45

GEN SET ENGINE

3406C 3406B 3412 3408B 3408C 3608 3606 3412C 3516B G3516B 3508 3408 3512 3512B 3508B 3516

TRANSMISSION

CX31

WHEELED EXCAVATOR

M315 M322 M318 M319 M316 M317 M314-07

SKID STEER LOADER

226B 226B3 216B 256C 216 242B 228 226 246C 232 232B 272C 242 262C

ENGINE - INDUSTRIAL

3406B 3406C

PNEUMATIC COMPACTOR

CW34

INDUSTRIAL ENGINE

3176C 3516B 3412 3406C 3126 3406 3512 3196 3412E 3516 3408B 3508B 3508

WHEEL FELLER BUNCHER

533

TRUCK

793F OEM 773D 794 AC 769D

WHEEL SCRAPER

623F 623E 637E 613C 657 657B

QUARRY TRUCK

771D

GAS ENGINE

G3612 G3616 G3606 G3512 G3516

View More
Related parts
271-0460: Straight Thread O-Ring Seal Kit (90A FKM)
271-0460: Straight Thread O-Ring Seal Kit (90A FKM)

O-Ring Seal Kit: 13 Sizes, 65 Seals, FKM, 90 Duro

Contact Dealer
Visit us

or use our Contact Form
610-1946: SAE Straight Thread O-Ring Seal Kit (90A FKM)
610-1946: SAE Straight Thread O-Ring Seal Kit (90A FKM)

O-Ring Seal Kit: SAE STOR Seals, 13 Sizes, 195 Seals, FKM, 90 Duro

Contact Dealer
Visit us

or use our Contact Form
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert