OHIO CAT
No Suggested Results

Add Equipment


Register

OHIO CAT

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHoses & TubesCaps & PlugsPlugs377-5466: High Flow Connector Plug
BackHome
Hoses & TubesCaps & PlugsPlugs
377-5466: High Flow Connector Plug
377-5466: High Flow Connector Plug
Product Images
377-5466: High Flow Connector Plug
377-5466: High Flow Connector Plug
377-5466: High Flow Connector Plug
377-5466: High Flow Connector Plug
377-5466: High Flow Connector Plug

Cat® Plug Assembly (Hydraulic Lines Group)

Brand: Cat

Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
OHIO CAT Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
OHIO CAT Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Parts diagram for 377-5466
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 377-5466

Description:
Cat® Threaded Plugs are held to the highest standards of quality and reliability. These plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Non-Threaded Plug is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 377-5466

Units of Measure

USMetric

Overall Length (mm): 76.5

Overall Length (in): 3.02

Overall Diameter (in): 0.07

Overall Diameter (mm): 1.7

Material: Encapsulant,Epoxy Adhesive

Weight (kg): 0.25

Weight (lb): 0.56

View More
Compatible Models for part number 377-5466

BRUSH CUTTER

BR272 BR378 BR320 BRX318 BR218 BR318

AUGER

A26B A68

COLD PLANER

PC105 PC205B

MULCHING HEAD

HM315C HM316

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert