Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity388-7875: Counterweight Kit
BackHome
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
388-7875: Counterweight Kit
388-7875: Counterweight Kit
Product Images
388-7875: Counterweight Kit
388-7875: Counterweight Kit
388-7875: Counterweight Kit

Kit provides one counterweight per side which increases the Rated Operating Capacity by approximately 46-57 kg (100-125 lbs), depending on model. For maximum ROC increase, must order a quantity of two.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Parts included in this kit

No results available.

8T-5001: M12-1.75 x 130mm Hex Head Bolt
8T-5001: M12-1.75 x 130mm Hex Head BoltQuantity: 6
5P-1076: M12 ID Steel Flat Washer
5P-1076: M12 ID Steel Flat WasherQuantity: 6
8T-6868: M12-1.75 x 80mm Hex Head Bolt
8T-6868: M12-1.75 x 80mm Hex Head BoltQuantity: 6
345-5147: 33.9kg Counterweight
345-5147: 33.9kg CounterweightQuantity: 2
Showing 1 to 4 of 4
Description for part number 388-7875

Kit provides one counterweight per side which increases the Rated Operating Capacity by approximately 100125 lbs (46 57 kg), depending on model. For maximum ROC increase, must order quantity of (2)

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 388-7875

Units of Measure

USMetric

We are still working on adding a specification for this part.

Compatible Models for part number 388-7875

MULTI TERRAIN LOADER

257D3 297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 299D 289D 279D 289D3 259D3 299D3 XE 279D3 299D3 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

242D3 246D3 246D 236D 262D3 236D3 242D 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
DescriptionSpecificationsCompatible Models
Description for part number 388-7875

Kit provides one counterweight per side which increases the Rated Operating Capacity by approximately 100125 lbs (46 57 kg), depending on model. For maximum ROC increase, must order quantity of (2)

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 388-7875

Units of Measure

USMetric

We are still working on adding a specification for this part.

Compatible Models for part number 388-7875

MULTI TERRAIN LOADER

257D3 297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 299D 289D 279D 289D3 259D3 299D3 XE 279D3 299D3 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

242D3 246D3 246D 236D 262D3 236D3 242D 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Find PartsSupportMy AccountCat SocialLanguage