OHIO CAT
No Suggested Results

Add Equipment


Register

OHIO CAT

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)464-9909: 457 mm (18 in), 88 L (3.1 ft3), Pin On, 45 mm (1.8 in)
BackHome
AttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)
464-9909: 457 mm (18 in), 88 L (3.1 ft3), Pin On, 45 mm (1.8 in)
464-9909: 457 mm (18 in), 88 L (3.1 ft3), Pin On, 45 mm (1.8 in)
Product Images
464-9909: 457 mm (18 in), 88 L (3.1 ft3), Pin On, 45 mm (1.8 in)
464-9909: 457 mm (18 in), 88 L (3.1 ft3), Pin On, 45 mm (1.8 in)
464-9909: 457 mm (18 in), 88 L (3.1 ft3), Pin On, 45 mm (1.8 in)
464-9909: 457 mm (18 in), 88 L (3.1 ft3), Pin On, 45 mm (1.8 in)
464-9909: 457 mm (18 in), 88 L (3.1 ft3), Pin On, 45 mm (1.8 in)
464-9909: 457 mm (18 in), 88 L (3.1 ft3), Pin On, 45 mm (1.8 in)
464-9909: 457 mm (18 in), 88 L (3.1 ft3), Pin On, 45 mm (1.8 in)
464-9909: 457 mm (18 in), 88 L (3.1 ft3), Pin On, 45 mm (1.8 in)
464-9909: 457 mm (18 in), 88 L (3.1 ft3), Pin On, 45 mm (1.8 in)

High strength buckets designed for maximum performance and value over a broad range of applications.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
OHIO CAT Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
OHIO CAT Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Parts diagram for 464-9909
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 464-9909

Heavy Duty Buckets for Cat® Mini Excavators are designed for maximum performance and value over a broad range of applications in abrasive applications such as mixed dirt, clay, and rock.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 464-9909

Units of Measure

USMetric

Width: 457 mm

Width: 18 in

Rated Capacity (L): 87.8

Rated Capacity (ft3): 3.1

Capacity: 87.8 l

Width (in): 18

Width (mm): 457

Capacity: 3.1 ft³

Weight: 194 lb

Ground Engaging Tools: J200

Weight: 88 kg

Base Edge Thickness: 0.8 in

Base Edge Thickness: 20 mm

Tip Radius: 786 mm

Tip Radius: 30.9 in

Interface Type: Pin On

View More
Compatible Models for part number 464-9909

MINI HYD EXCAVATOR

306 305 CR 305E2 305.5E2

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 464-9909
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 464-9909

Heavy Duty Buckets for Cat® Mini Excavators are designed for maximum performance and value over a broad range of applications in abrasive applications such as mixed dirt, clay, and rock.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 464-9909

Units of Measure

USMetric

Width: 457 mm

Width: 18 in

Rated Capacity (L): 87.8

Rated Capacity (ft3): 3.1

Capacity: 87.8 l

Width (in): 18

Width (mm): 457

Capacity: 3.1 ft³

Weight: 194 lb

Ground Engaging Tools: J200

Weight: 88 kg

Base Edge Thickness: 0.8 in

Base Edge Thickness: 20 mm

Tip Radius: 786 mm

Tip Radius: 30.9 in

Interface Type: Pin On

View More
Compatible Models for part number 464-9909

MINI HYD EXCAVATOR

306 305 CR 305E2 305.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert