Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)388-9664: 1200 mm (47 in)
BackHome
AttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)
388-9664: 1200 mm (47 in)
388-9664: 1200 mm (47 in)
Product Images
388-9664: 1200 mm (47 in)
388-9664: 1200 mm (47 in)
388-9664: 1200 mm (47 in)
388-9664: 1200 mm (47 in)
388-9664: 1200 mm (47 in)
388-9664: 1200 mm (47 in)
388-9664: 1200 mm (47 in)
388-9664: 1200 mm (47 in)
388-9664: 1200 mm (47 in)

For cleaning ditches, sloping, grading and other finishing work.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Parts diagram for 388-9664
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 388-9664

Grading Buckets for Cat® Mini Excavators are designed to provide optimum grading, trenching, slope-cutting and finishing work in addition to nesting additional buckets for ease of transportation.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 388-9664

Units of Measure

USMetric

Width: 1200 mm

Width: 47.2 in

Capacity: 259.89 l

Capacity: 9.2 ft³

Weight: 410.5 lb

Weight: 186.19 kg

Base Edge Thickness: 0.8 in

Base Edge Thickness: 20 mm

Tip Radius: 715.2 mm

Tip Radius: 28.2 in

Rated Capacity (yd3): 9.18

Rated Capacity (m3): 259.9

Interface Type: Pin On

Width (in): 47.2

Width (mm): 1200

Ground Engaging Tools: BOCE

View More
Compatible Models for part number 388-9664

MINI HYD EXCAVATOR

305E 305.5E2 CR 305D CR 305E2 CR 305.5D 305.5E

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 388-9664
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 388-9664

Grading Buckets for Cat® Mini Excavators are designed to provide optimum grading, trenching, slope-cutting and finishing work in addition to nesting additional buckets for ease of transportation.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 388-9664

Units of Measure

USMetric

Width: 1200 mm

Width: 47.2 in

Capacity: 259.89 l

Capacity: 9.2 ft³

Weight: 410.5 lb

Weight: 186.19 kg

Base Edge Thickness: 0.8 in

Base Edge Thickness: 20 mm

Tip Radius: 715.2 mm

Tip Radius: 28.2 in

Rated Capacity (yd3): 9.18

Rated Capacity (m3): 259.9

Interface Type: Pin On

Width (in): 47.2

Width (mm): 1200

Ground Engaging Tools: BOCE

View More
Compatible Models for part number 388-9664

MINI HYD EXCAVATOR

305E 305.5E2 CR 305D CR 305E2 CR 305.5D 305.5E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Find PartsSupportMy AccountCat SocialLanguage