Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeElectrical & ElectronicsLights & Light AccessoriesLights561-0644: Beacon Warning Lamp
BackHome
Electrical & ElectronicsLights & Light AccessoriesLights
561-0644: Beacon Warning Lamp
561-0644: Beacon Warning Lamp
Product Images
561-0644: Beacon Warning Lamp
561-0644: Beacon Warning Lamp
561-0644: Beacon Warning Lamp
561-0644: Beacon Warning Lamp
561-0644: Beacon Warning Lamp

Cat® Amber LED Beacon Warning Lamp

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Return Policy

https://www.ohiocat.com/parts-warranty-and-return-policy/

+Indicates non-returnable parts

Need More Help? Contact Us

Email
Parts diagram for 561-0644
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 561-0644

Description:
Cat beacons and strobes use light emitting diode light on a rotating base. As with other Cat lights, the beacons and strobes are designed to withstand high-vibration conditions and increase safety or awareness on the work site.

Attributes:
• Signal/warning LED beacon
• Amber color polycarbonate lens
• Magnetic mounting
• Flash Rate: 122 double flashes per minute
• Connector Type: Cigarette Lighter (Power Port) Plug Type B with Adapter
• Nominal Voltage: 12-24 VDC
• Excellent visibility in extremely tough conditions
• Environmentally sealed
• Low power consumption
• High life span
• RoHS compliant
• Premium Cat lights are designed to meet the demanding vibration levels of both large and small machines.
• Cat lights are adaptable to other machines in your fleet, and can be retrofitted to older machines.

Applications:
Widely used across Cat product lines wherever dependable lighting is essential. Designed for use in extremely tough conditions.

View More
Specifications for part number 561-0644

Units of Measure

USMetric

Connector Type: Cigarette Lighter (Power Port) Plug Type B with Adapter

Diameter (mm): 142.2

Height (mm): 183

Lamp Type: LED

Lens Color: Amber

Mounting Type: MAGNETIC

Voltage (volts): 12-24 DC

Wire Length (mm): 2740

Diameter (in): 5.6

Height (in): 7.2

Wire Length (in): 108

Material: Polycarbonate Plastic

View More
Compatible Models for part number 561-0644

BACKHOE LOADER

444 432

MATERIAL HANDLER

MH3250

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 561-0644
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 561-0644

Description:
Cat beacons and strobes use light emitting diode light on a rotating base. As with other Cat lights, the beacons and strobes are designed to withstand high-vibration conditions and increase safety or awareness on the work site.

Attributes:
• Signal/warning LED beacon
• Amber color polycarbonate lens
• Magnetic mounting
• Flash Rate: 122 double flashes per minute
• Connector Type: Cigarette Lighter (Power Port) Plug Type B with Adapter
• Nominal Voltage: 12-24 VDC
• Excellent visibility in extremely tough conditions
• Environmentally sealed
• Low power consumption
• High life span
• RoHS compliant
• Premium Cat lights are designed to meet the demanding vibration levels of both large and small machines.
• Cat lights are adaptable to other machines in your fleet, and can be retrofitted to older machines.

Applications:
Widely used across Cat product lines wherever dependable lighting is essential. Designed for use in extremely tough conditions.

View More
Specifications for part number 561-0644

Units of Measure

USMetric

Connector Type: Cigarette Lighter (Power Port) Plug Type B with Adapter

Diameter (mm): 142.2

Height (mm): 183

Lamp Type: LED

Lens Color: Amber

Mounting Type: MAGNETIC

Voltage (volts): 12-24 DC

Wire Length (mm): 2740

Diameter (in): 5.6

Height (in): 7.2

Wire Length (in): 108

Material: Polycarbonate Plastic

View More
Compatible Models for part number 561-0644

BACKHOE LOADER

444 432

MATERIAL HANDLER

MH3250

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Find PartsSupportMy AccountCat SocialLanguage