Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Email
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat Constant Tension hose clamps are an excellent choice for high pressure fluid and air applications. These clamps are engineered to hold tight without leaks or compromised functionality. We offer two choices of our Constant Tension clamps: Belleville, and T-bolt. Belleville clamps are a lined worm drive clamp that utilizes Belleville washers as the constant tension spring for maximum strength and hold. T-bolt clamps use a t-bolt and spring for constant tension and can hold even under the most extreme pressures. Cat hose clamps are manufactured to precise specifications and are built for durability, reliability, and productivity. You can count on this Built For It product to help you get more done.
Attributes: • Effective Range: 57 to 79 mm (2.24 to 3.11 in) • Band Width: 16 mm (0.62 in) • Constant tension clamps meet or exceed, ANSI, ASTM and DIN requirements • RoHS compliant • Belleville constant tension clamps are suitable for pressures up to 50 PSI • T-bolt clamps suitable for pressures 50PSI+
Application: High-pressure fluid and air applications. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
D6XE D6R II D6K2 XL D5C III D6K2 LGP D4G D4E D5H D6D D7G2 D6T D6N D6E D6H D7E D6K LGP D7G D7H D6 D5 D7 D8T D8R D6K XL D9T D8R II D6 XE D6G2 XL D4E SR D11T D7R II
WHEEL SKIDDER
525 518 555D 535D 535B 545D 525D 525B
ROTARY DRILL
MD6310 MD6250
MINI HYD EXCAVATOR
305.5E2 301.8 301.6 301.5 305.5 GC 306 307 306.5
MARINE ENGINE
3408B 3406B 3304 3304B 3412
TRACK FELLER BUNCHER
TK732 TK722 TK721 1190 521 1190T 1290T TK711
PIPELAYER
561D 572G PL61
MINING EXCAVATOR
5130B
EXCAVATOR
336E LN 349D L 316 GC 325B L 323F SA 336D 312C 336D2 L 374F L 390D 322C 385C L 325D L 349D2 330C L 336D L 320F L 312C L 568 FM 314E CR 330C FM 349D 324D L 336E L 325C 340 322B L 336 GC 328D LCR 313 GC 323F LN M325D MH 323D L 336 385C 330C LN 395 312 GC 385C L MH 245D 330C 245B 390F L M312 374 M315 330C MH M325D L MH 345 GC
972G 960F 972M 980 982 950G II 928HZ 962H 950G 962G 950F 950H 962K 950M 962M 916 980G II 988G G916 988K 936 966D 966C 966E 966G 930G 966L 930H 966M 930R 930T 966F II 980K HLG 950GC 924GZ 966K XE 924HZ 950 GC 972G II 972M XE 938G II 966M XE 936E 924H 924G 980G 980K 994F 970F 994K 966G II 950F II
INDUSTRIAL TRACTOR
HA771
ENGINE - MACHINE
3306
CHALLENGER
55 70C 65 75 65C 65B 65D 75C 85C 35 45
GEN SET ENGINE
3406C 3406B 3304B 3306 3304
ARTICULATED TRUCK
D30D D25D 725 730 D300E II
SKID STEER LOADER
232D3
WHEELED EXCAVATOR
M318C M322C M318C MH M315C M316C M313C
INDUSTRIAL ENGINE
3306B 3304 3306 3412 D333C D330C
WHEEL SCRAPER
637E 637D 639D 615C
QUARRY TRUCK
775D 775B 771D
TRUCK
785 789 797 793D 793C 793F 773D 797F 794 AC 785C 785B 773B 793F OEM 795F AC 789C 769D
TRACTOR
784B
COMPACTOR
CB13
GAS ENGINE
G3304 G3306 G3616 G3606
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-4984
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-4984
Description: Cat Constant Tension hose clamps are an excellent choice for high pressure fluid and air applications. These clamps are engineered to hold tight without leaks or compromised functionality. We offer two choices of our Constant Tension clamps: Belleville, and T-bolt. Belleville clamps are a lined worm drive clamp that utilizes Belleville washers as the constant tension spring for maximum strength and hold. T-bolt clamps use a t-bolt and spring for constant tension and can hold even under the most extreme pressures. Cat hose clamps are manufactured to precise specifications and are built for durability, reliability, and productivity. You can count on this Built For It product to help you get more done.
Attributes: • Effective Range: 57 to 79 mm (2.24 to 3.11 in) • Band Width: 16 mm (0.62 in) • Constant tension clamps meet or exceed, ANSI, ASTM and DIN requirements • RoHS compliant • Belleville constant tension clamps are suitable for pressures up to 50 PSI • T-bolt clamps suitable for pressures 50PSI+
Application: High-pressure fluid and air applications. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
D6XE D6R II D6K2 XL D5C III D6K2 LGP D4G D4E D5H D6D D7G2 D6T D6N D6E D6H D7E D6K LGP D7G D7H D6 D5 D7 D8T D8R D6K XL D9T D8R II D6 XE D6G2 XL D4E SR D11T D7R II
WHEEL SKIDDER
525 518 555D 535D 535B 545D 525D 525B
ROTARY DRILL
MD6310 MD6250
MINI HYD EXCAVATOR
305.5E2 301.8 301.6 301.5 305.5 GC 306 307 306.5
MARINE ENGINE
3408B 3406B 3304 3304B 3412
TRACK FELLER BUNCHER
TK732 TK722 TK721 1190 521 1190T 1290T TK711
PIPELAYER
561D 572G PL61
MINING EXCAVATOR
5130B
EXCAVATOR
336E LN 349D L 316 GC 325B L 323F SA 336D 312C 336D2 L 374F L 390D 322C 385C L 325D L 349D2 330C L 336D L 320F L 312C L 568 FM 314E CR 330C FM 349D 324D L 336E L 325C 340 322B L 336 GC 328D LCR 313 GC 323F LN M325D MH 323D L 336 385C 330C LN 395 312 GC 385C L MH 245D 330C 245B 390F L M312 374 M315 330C MH M325D L MH 345 GC
972G 960F 972M 980 982 950G II 928HZ 962H 950G 962G 950F 950H 962K 950M 962M 916 980G II 988G G916 988K 936 966D 966C 966E 966G 930G 966L 930H 966M 930R 930T 966F II 980K HLG 950GC 924GZ 966K XE 924HZ 950 GC 972G II 972M XE 938G II 966M XE 936E 924H 924G 980G 980K 994F 970F 994K 966G II 950F II
INDUSTRIAL TRACTOR
HA771
ENGINE - MACHINE
3306
CHALLENGER
55 70C 65 75 65C 65B 65D 75C 85C 35 45
GEN SET ENGINE
3406C 3406B 3304B 3306 3304
ARTICULATED TRUCK
D30D D25D 725 730 D300E II
SKID STEER LOADER
232D3
WHEELED EXCAVATOR
M318C M322C M318C MH M315C M316C M313C
INDUSTRIAL ENGINE
3306B 3304 3306 3412 D333C D330C
WHEEL SCRAPER
637E 637D 639D 615C
QUARRY TRUCK
775D 775B 771D
TRUCK
785 789 797 793D 793C 793F 773D 797F 794 AC 785C 785B 773B 793F OEM 795F AC 789C 769D
TRACTOR
784B
COMPACTOR
CB13
GAS ENGINE
G3304 G3306 G3616 G3606
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.