Zeppelin Power Norway

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Zeppelin Power Norway
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFuel Hoses578-1467: Diesel Exhaust Fluid Hose Assembly
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFuel Hoses578-1467: Diesel Exhaust Fluid Hose Assembly
578-1467: Diesel Exhaust Fluid Hose Assembly

Cat® Diesel Exhaust Fluid Hose Assembly, Connectors: 5/16 inch 90° female at both ends and 2-pin Ampseal Connector, Hose ID x L: 0.140 - 0.180 in x 6000mm

Brand: Cat

Product Images
578-1467: Diesel Exhaust Fluid Hose Assembly
578-1467: Diesel Exhaust Fluid Hose Assembly
578-1467: Diesel Exhaust Fluid Hose Assembly
578-1467: Diesel Exhaust Fluid Hose Assembly
578-1467: Diesel Exhaust Fluid Hose Assembly

Cat® Diesel Exhaust Fluid Hose Assembly, Connectors: 5/16 inch 90° female at both ends and 2-pin Ampseal Connector, Hose ID x L: 0.140 - 0.180 in x 6000mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 578-1467
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 578-1467

Description:
Hose assemblies such as 578-1467 are used in diesel exhaust lines groups in engines. These are designed to maximize your equipment uptime. These flexible hoses are used to convey liquids or gases and are precisely engineered for each unique application. Each Cat hose utilizes superior bulk materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure long life and proper machine functionality. Engineered with a specific application in mind, every Cat hose is manufactured and cut to precise lengths to ensure proper service and routing to existing systems on your Cat Machine.

Attributes:
• 1 hose and 2 end connectors.
• 2-pin Ampseal Connector.
• Inner Hose OD: 9.4mm.
• Inner Hose ID: 4.0mm.
• Corrugated Tube ID: 14.5mm.
• Corrugated Tube OD: 18.3mm.
• Minimum Bend Radius: 50mm.
• Inner Hose Material: Elastomer.
• Connector Material: Plastic.
• Overall Maximum Resistance: 8.50 ohm at 24V.
• Ambient Temperature Range: -40 ° to 120 °C.
• Maximum Current: 5A.
• Operating voltage: 18-32 V DC.
• Operating Pressure: 9-12 bar.
• ROHS Compliant.

Application:
• Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 578-1467

Units of Measure

USMetric
Connector Type: SAE J2044, 5/16 inch 90° female (plastic) (both ends)
Weight (kg): 1.397
Hose Length (in): 236.22
Hose Length (mm): 6,000.0
Inside Diameter (in): 0.14
Inside Diameter (mm): 3.56
Outside Diameter (in): 0.34
Outside Diameter (mm): 8.64
Type: Diesel Exhaust Fluid Hose
Material: Plastic Plastic,Other Hose,Ethylene propylene diene terpolymer (EPDM) Rubber
View More
Compatible Models for part number 578-1467

TRANSMISSION

TR35

POWER MODULE

OEM POWER

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C9.3B C13 C15 C18 C9.3

ENGINE

C15 C18 C13B

POWERTRAIN

TR35E44-C9.3B

PETROLEUM PACKAGE

CX31-P600- CX31-P600

OEM SOLUTIONS

TR35E44-C9.3BL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced