Caterpillar

Seleccionar equipo

Seleccione el equipo para ver las piezas que se ajustan a su máquina.
No hay resultados sugeridos. Vuelva a intentarlo.
Registrarse
Caterpillar

Agregar equipo

Para encontrar las piezas compatibles.Para encontrar las piezas compatibles.
Buscar por número o nombre de pieza

Seleccionar equipo

Inicio559-5971: XT-6 ES
Inicio559-5971: XT-6 ES
559-5971: XT-6 ES

Cat® XT-6 ES

Marca: Cat

Imágenes del producto
559-5971: XT-6 ES
559-5971: XT-6 ES

Cat® XT-6 ES

Marca: Cat

Revise el precio
Revise el precio
Inicie sesión para ver su precio de cliente
Información de la garantía
Política de devoluciones
Descripción
Descripción

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four or six plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber. The outer cover is oil, weather, and abrasion resistant synthetic rubber.

Advertencia sobre los productos para conjuntos de mangueras CatΠ
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four or six plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber. The outer cover is oil, weather, and abrasion resistant synthetic rubber.

Advertencia sobre los productos para conjuntos de mangueras CatΠ
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
Ver más
Especificaciones
Especificaciones
Overall Length (mm): 2,175
Weight (kg): 4.019
Material: High Pressure Hose
Overall Length (mm): 2,175
Weight (kg): 4.019
Material: High Pressure Hose
Ver más
Modelos compatibles
Modelos compatibles
Compactador De Movimiento De Tierras
CP5CS5
Compactador De PavimentacióN
CP-34CS-34
Ver más
Compactador De Movimiento De Tierras
CP5CS5
Información de la garantía
Política de devoluciones
Parts Diagrams
No EquipmentIngrese el número de serie del equipo o seleccione uno de la lista añadida previamente para ver los diagramas de piezas.
Seleccionar equipo
ClaveClave
Ajuste en fábrica

Esta pieza está diseñada para ajustarse a su equipo Cat, según las especificaciones del fabricante.

Cualquier cambio en la configuración del fabricante puede hacer que el producto no se ajuste a su equipo Cat. Consulte a su distribuidor Cat antes de realizar la compra, para asegurarse de que esta pieza sea adecuada para su equipo Cat en su estado actual y configuración supuesta. Este indicador no puede garantizar la compatibilidad de todas las piezas.

Remanufacturado

No retornable

Juego

Sustituido

Remanufacturado

No retornable

Juego

Sustituido

Chatee con un experto