Aloitus476-6353: Yksijohtoinen letku Tough Guard
Aloitus476-6353: Yksijohtoinen letku Tough Guard
476-6353: Yksijohtoinen letku Tough Guard

Cat® Yksijohtiminen letku Tough Guard

Tuotemerkki: Cat

Tuotteen kuvat
476-6353: Yksijohtoinen letku Tough Guard
476-6353: Yksijohtoinen letku Tough Guard

Cat® Yksijohtiminen letku Tough Guard

Tuotemerkki: Cat

Tarkista hinta
Tarkista hinta
Näet asiakashintasi kirjautumalla sisään
Takuutiedot
Palautuskäytäntö
Kuvaus
Kuvaus

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. Cat ToughGuard™ Hose features an abrasion resistant cover for the harshest operating conditions. It surpasses over 2 million SAE abrasion test cycles providing superior resistance against the number one cause of hose failure, abrasion.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. Cat ToughGuard™ Hose features an abrasion resistant cover for the harshest operating conditions. It surpasses over 2 million SAE abrasion test cycles providing superior resistance against the number one cause of hose failure, abrasion.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Tekniset tiedot
Tekniset tiedot
Kokonaispituus (mm): 790
Paino (kg): 0,623
Material: Medium Pressure Hose
Kokonaispituus (mm): 790
Paino (kg): 0,623
Material: Medium Pressure Hose
Näytä enemmän
Yhteensopivat mallit
Yhteensopivat mallit
Putkenlaskija
PL87
Näytä enemmän
Putkenlaskija
PL87
Takuutiedot
Palautuskäytäntö
Parts Diagrams
No EquipmentTarkastele osakaavioita syöttämällä laitteen sarjanumero tai valitse laite aiemmin lisätystä luettelosta.
Valitse laite
KaavioKuvausTekniset tiedotYhteensopivat mallit
Osakaavio, 476-6353
Näytä yksityiskohtaiset osakaaviot
Lisää laite
Osanumeron 476-6353 kuvaus

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. Cat ToughGuard™ Hose features an abrasion resistant cover for the harshest operating conditions. It surpasses over 2 million SAE abrasion test cycles providing superior resistance against the number one cause of hose failure, abrasion.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Näytä enemmän
Osanumeron 476-6353 tekniset tiedot
Kokonaispituus (mm): 790
Paino (kg): 0,623
Material: Medium Pressure Hose
Näytä enemmän
Yhteensopivat mallit osanumerolle 476-6353

PUTKENLASKIJA

PL87

Näytä enemmän
AvainAvain
Tehdastäyttö

Valmistajan teknisten tietojen perusteella tämä osa on suunniteltu sopimaan Cat-laitteeseesi.

Mahdolliset muutokset valmistajan kokoonpanoon voivat johtaa siihen, että tuote ei sovi Cat-laitteeseesi. Ota yhteyttä Cat-edustajaan ennen ostoa varmistaaksesi, että tämä osa sopii Cat-laitteeseesi sen nykyisessä tilassa ja oletetussa kokoonpanossa. Tämä osoitin ei takaa kaikkien osien yhteensopivuutta.

Tehdaskunnostettu

Ei-palautettava

Sarja

Vaihdettu

Tehdaskunnostettu

Ei-palautettava

Sarja

Vaihdettu

Keskustele asiantuntijan kanssa