Description: The Pressure Switch plays a critical role in controlling the operation of the boom valve system. The pressure switch is designed to monitor the hydraulic pressure within the boom valve system. It is typically installed at a specific location in the system where pressure needs to be monitored, such as on the hydraulic lines connected to the boom valve. When the pressure reaches the set point, the pressure switch can activate or deactivate certain functions or components, such as opening or closing the boom valve, engaging safety mechanisms, or triggering an alarm.
Attributes: • Built with materials and seals that provide resistance to these environmental factors. • Helps ensure the safe operation of the boom valve system. • Integrated with safety mechanisms to prevent excessive pressure build-up or pressure drops that could lead to system damage or unsafe conditions. • Provide electrical output signals based on the pressure conditions. • Designed to withstand harsh operating conditions, including vibrations, shocks, high temperatures, and exposure to dirt, moisture, or chemicals.
Application: The Pressure Switch is designed to monitor the hydraulic pressure within the boom valve system. They are mainly used in Cat 301.4C, 301.7D, 302.4D, and 302.7D Excavators.
Varoitus:Tämä tuote voi altistaa sinut kemikaaleille, kuten lyijylle ja lyijy-yhdisteille, joiden Kalifornian osavaltio tietää aiheuttavan syöpää ja synnynnäisiä epämuodostumia tai muita lisääntymishaittoja. Lisätietoja on osoitteessa www.P65Warnings.ca.gov.
Description: The Pressure Switch plays a critical role in controlling the operation of the boom valve system. The pressure switch is designed to monitor the hydraulic pressure within the boom valve system. It is typically installed at a specific location in the system where pressure needs to be monitored, such as on the hydraulic lines connected to the boom valve. When the pressure reaches the set point, the pressure switch can activate or deactivate certain functions or components, such as opening or closing the boom valve, engaging safety mechanisms, or triggering an alarm.
Attributes: • Built with materials and seals that provide resistance to these environmental factors. • Helps ensure the safe operation of the boom valve system. • Integrated with safety mechanisms to prevent excessive pressure build-up or pressure drops that could lead to system damage or unsafe conditions. • Provide electrical output signals based on the pressure conditions. • Designed to withstand harsh operating conditions, including vibrations, shocks, high temperatures, and exposure to dirt, moisture, or chemicals.
Application: The Pressure Switch is designed to monitor the hydraulic pressure within the boom valve system. They are mainly used in Cat 301.4C, 301.7D, 302.4D, and 302.7D Excavators.
Varoitus:Tämä tuote voi altistaa sinut kemikaaleille, kuten lyijylle ja lyijy-yhdisteille, joiden Kalifornian osavaltio tietää aiheuttavan syöpää ja synnynnäisiä epämuodostumia tai muita lisääntymishaittoja. Lisätietoja on osoitteessa www.P65Warnings.ca.gov.
Tekniset tiedot
Tekniset tiedot
MittayksikötYhdysvallatMetrijärjestelmä
Diameter (in): 1.06
Diameter (mm): 27
Hex Size (in): 1.06
Hex Size (mm): 27
Material: Steel,Carbon Steel
Overall Length (in): 2.81
Overall Length (mm): 71.4
Thread: M12x1
Weight (kg): 0.08
Weight (lb): 0.17
MittayksikötYhdysvallatMetrijärjestelmä
Diameter (in): 1.06
Diameter (mm): 27
Hex Size (in): 1.06
Näytä enemmän
Yhteensopivat mallit
Yhteensopivat mallit
Mini Hyd Excavator
302.7D301.7D CR
Näytä enemmän
Mini Hyd Excavator
302.7D301.7D CR
Takuutiedot
Palautuskäytäntö
Osakaavio, 432-5885
Näytä yksityiskohtaiset osakaaviot
Lisää laite
KaavioKuvausTekniset tiedotYhteensopivat mallit
Osakaavio, 432-5885
Näytä yksityiskohtaiset osakaaviot
Lisää laite
Osanumeron 432-5885 kuvaus
Description: The Pressure Switch plays a critical role in controlling the operation of the boom valve system. The pressure switch is designed to monitor the hydraulic pressure within the boom valve system. It is typically installed at a specific location in the system where pressure needs to be monitored, such as on the hydraulic lines connected to the boom valve. When the pressure reaches the set point, the pressure switch can activate or deactivate certain functions or components, such as opening or closing the boom valve, engaging safety mechanisms, or triggering an alarm.
Attributes: • Built with materials and seals that provide resistance to these environmental factors. • Helps ensure the safe operation of the boom valve system. • Integrated with safety mechanisms to prevent excessive pressure build-up or pressure drops that could lead to system damage or unsafe conditions. • Provide electrical output signals based on the pressure conditions. • Designed to withstand harsh operating conditions, including vibrations, shocks, high temperatures, and exposure to dirt, moisture, or chemicals.
Application: The Pressure Switch is designed to monitor the hydraulic pressure within the boom valve system. They are mainly used in Cat 301.4C, 301.7D, 302.4D, and 302.7D Excavators.
Näytä enemmän
Varoitus:Tämä tuote voi altistaa sinut kemikaaleille, kuten lyijylle ja lyijy-yhdisteille, joiden Kalifornian osavaltio tietää aiheuttavan syöpää ja synnynnäisiä epämuodostumia tai muita lisääntymishaittoja. Lisätietoja on osoitteessa www.P65Warnings.ca.gov.
Osanumeron 432-5885 tekniset tiedot
Mittayksiköt
YhdysvallatMetrijärjestelmä
Diameter (in): 1.06
Diameter (mm): 27
Hex Size (in): 1.06
Hex Size (mm): 27
Material: Steel,Carbon Steel
Overall Length (in): 2.81
Overall Length (mm): 71.4
Thread: M12x1
Weight (kg): 0.08
Weight (lb): 0.17
Näytä enemmän
Yhteensopivat mallit osanumerolle 432-5885
MINI HYD EXCAVATOR
302.7D 301.7D CR
Näytä enemmän
AvainAvain
Tehdastäyttö
Valmistajan teknisten tietojen perusteella tämä osa on suunniteltu sopimaan Cat-laitteeseesi.
Mahdolliset muutokset valmistajan kokoonpanoon voivat johtaa siihen, että tuote ei sovi Cat-laitteeseesi. Ota yhteyttä Cat-edustajaan ennen ostoa varmistaaksesi, että tämä osa sopii Cat-laitteeseesi sen nykyisessä tilassa ja oletetussa kokoonpanossa. Tämä osoitin ei takaa kaikkien osien yhteensopivuutta.